MTC9336LK
Base Product: PLATFORM-ACCESSORIES
Equipment Platform Leg Kit
Specifications
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 762 mm | 30 in |
Width | 457.2 mm | 18 in |
Length | 457.2 mm | 18 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Legs |
Packaging quantity | 1 |
Weight, net | 34 kg | 74.957 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Equipment platform system |
Dimensions
Height | 762 mm | 30 in |
Width | 457.2 mm | 18 in |
Length | 457.2 mm | 18 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Legs |
Packaging quantity | 1 |
Weight, net | 34 kg | 74.957 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse