RC-0812-S
Base Product: RAIN-CANOPIES
Rain/Shade Canopy, 8 ft x 12 ft, four 10 ft 6 in base shoe pipes
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 2438.400 mm | 96 in |
Length | 3657.600 mm | 144 in |
Pipe Length | 3200.4 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 3200.4 mm | 126 in |
Width | 2438.400 mm | 96 in |
Length | 3657.600 mm | 144 in |
Pipe Length | 3200.4 mm | 126 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse