MT-641
Buckle Clamps, stainless steel, 1/2 in
Specifications
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 152.4 mm | 6 in |
Width | 50.8 mm | 2 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 100 |
Weight, net | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Banding hardware |
Dimensions
Height | 152.4 mm | 6 in |
Width | 50.8 mm | 2 in |
Length | 101.6 mm | 4 in |
Material Specifications
Material Type | Stainless steel |
Packaging and Weights
Packaging quantity | 100 |
Weight, net | 0.9 kg | 1.984 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse