RM-SS-L2
Ring Mount Tie Back Support Kit
Specifications
Product Classification
Product Type | Ring mount |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 762 mm | 30 in |
Mounting Circumference, maximum | 4785.36 mm | 188.4 in |
Mounting Circumference, minimum | 2392.68 mm | 94.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 90.7 kg | 199.959 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Ring mount |
General Specifications
Mounting | Monopole, 762–1524 mm (30–60 in) OD |
Sectors, quantity | 1 |
Dimensions
Height | 254 mm | 10 in |
Width | 1219.2 mm | 48 in |
Length | 1219.2 mm | 48 in |
Mounting Diameter, maximum | 1524 mm | 60 in |
Mounting Diameter, minimum | 762 mm | 30 in |
Mounting Circumference, maximum | 4785.36 mm | 188.4 in |
Mounting Circumference, minimum | 2392.68 mm | 94.2 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle | Hardware | Mount |
Packaging quantity | 1 |
Weight, net | 90.7 kg | 199.959 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse