Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

P40-278X150

Base Product: GALV-STEEL-PIPE

VZWSMART 150" PIPE 2.5 SCH40 (2.875" OD X 0.203" THK)

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 3810.000 mm | 150 in
Pipe Length 3810.000 mm | 150 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Material Thickness 5.156 mm | 0.203 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 32.66 kg | 72.003 lb

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Ordering Note CommScope® non-standard product
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 3810.000 mm | 150 in
Pipe Length 3810.000 mm | 150 in
Pipe Outer Diameter 73.025 mm | 2.875 in
Material Thickness 5.156 mm | 0.203 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 32.66 kg | 72.003 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification