SCG-006 | CABLE GUIDE
CABLE GUIDE FOR MC-RMHD-1245
Features and Benefits
Clamping guide to protect wire cable
Specifications
Product Classification
Portfolio | CommScope® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Product Classification
Portfolio | CommScope® |
Ordering Note | CommScope® standard product (Global) |
Warranty | One year |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse