TES-SS-PLK1 | SUPPORT RAIL KIT
Top Support Rail kit for monopole platforms, 2-7/8” x 150”, with adjustable corner braces and Hardware for mounting (12) 2-7/8” Antenna Pipes
Specifications
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.200 m | 10.5 ft |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Product Classification
Product Type | Support rail kit |
General Specifications
Mounting | Round member |
Sectors, quantity | 3 |
Dimensions
Face Width | 3.200 m | 10.5 ft |
Pipe Outer Diameter | 73.025 mm | 2.875 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Corner clips | Hardware | Pipe mounts | Rail |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse