A-L30X30X4X120
Base Product: GALV-STEEL-ANGLE
VZWSMART ANGLE 3" X 3" X 1/4", 120" long, Galvanized
Specifications
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 76.200 mm | 3 in |
Angle Width | 76.200 mm | 3 in |
Length | 3048.000 mm | 120 in |
Angle Length | 3048.000 mm | 120 in |
Angle Thickness | 6.350 mm | 0.25 in |
Material Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 22.1 kg | 48.722 lb |
Product Classification
Product Type | Bulk angle |
General Specifications
Angle, quantity | 1 |
Dimensions
Angle Depth | 76.200 mm | 3 in |
Angle Width | 76.200 mm | 3 in |
Length | 3048.000 mm | 120 in |
Angle Length | 3048.000 mm | 120 in |
Angle Thickness | 6.350 mm | 0.25 in |
Material Thickness | 6.350 mm | 0.25 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Angle |
Packaging quantity | 1 |
Weight, net | 22.1 kg | 48.722 lb |
Documentation & Downloads
Assembly Drawing
Ordering Guide
Product Specification
Warranty
Assembly Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse