Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT546096276

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 2-7/8 in OD x 96 in x .276" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 73.66 mm | 2.9 in
Width 73.66 mm | 2.9 in
Length 2438.400 mm | 96 in
Pipe Length 2438.400 mm | 96 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Material Thickness 7.010 mm | 0.276 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 27 kg | 59.525 lb

Product Classification

Product Type Plain end pipe

General Specifications

Pipe, quantity 1

Dimensions

Height 73.66 mm | 2.9 in
Width 73.66 mm | 2.9 in
Length 2438.400 mm | 96 in
Pipe Length 2438.400 mm | 96 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Material Thickness 7.010 mm | 0.276 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 27 kg | 59.525 lb

Product Specification

Product Specification