Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

MT546120

Base Product: GALV-STEEL-PIPE

Plain End Pipe, 2-7/8 X 120" X .203" A500C 46Ksi

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 3048.000 mm | 120 in
Pipe Length 3048.000 mm | 120 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Angle Thickness 5.156 mm | 0.203 in
Material Thickness 5.156 mm | 0.203 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 26 kg | 57.320 lb

Product Classification

Portfolio CommScope®
Product Type Plain end pipe
Warranty One year

General Specifications

Pipe, quantity 1

Dimensions

Length 3048.000 mm | 120 in
Pipe Length 3048.000 mm | 120 in
Pipe Outer Diameter 73.66 mm | 2.9 in
Angle Thickness 5.156 mm | 0.203 in
Material Thickness 5.156 mm | 0.203 in

Material Specifications

Material Type A500 | Hot dip galvanized steel
Material Grade C
Material Strength 46 KSI

Packaging and Weights

Included Pipe
Packaging quantity 1
Weight, net 26 kg | 57.320 lb

Product Specification

Product Specification