Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

760250933 | CMC Plinth

  • Available in:
  • Latin America
  • North America

CMC 6” High Plinth, Cabinet Mounting Used with 36” Wide Cabinets

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
The plinth is designed to mount and elevate the CMC large footprint cabinet by 6". It uses the same ½” hardware from CommScope and is constructed entirely out of steel to support all CMC series large footprint cabinets.
  • Designed to withstand seismic Zone 4 requirement
  • Same interface to fit the CMC large footprint cabinets

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Macro cell site enclosure
Product Series CMC

General Specifications

Color Light Gray (RAL 7035) | Others available at additional cost

Dimensions

Height 152.400 mm | 6 in
Width 914.400 mm | 36 in
Depth 939.800 mm | 37 in

Dimension Drawing

Click on image to enlarge.

Cabinet Mounting

Click on image to enlarge.

Material Specifications

Finish Powder coated | UV resistant
Material Type Steel

Environmental Specifications

Qualification Standards GR-487 | Seismic rating, zone 4

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Classification

Regional Availability Latin America | North America
Portfolio CommScope®
Product Type Macro cell site enclosure
Product Series CMC

General Specifications

Color Light Gray (RAL 7035) | Others available at additional cost

Dimensions

Height 152.400 mm | 6 in
Width 914.400 mm | 36 in
Depth 939.800 mm | 37 in

Material Specifications

Finish Powder coated | UV resistant
Material Type Steel

Environmental Specifications

Qualification Standards GR-487 | Seismic rating, zone 4
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Product Specification

Product Specification