3X-RVV-65A-R9
18-port sector antenna, 6x694-960 and 12x1695–2690 MHz, 65° HPBW, 9xRET.
Features and Benefits
- Features a multiband tri-sectors antenna built under one radome
- Each sector offers one low band DualPol® array and two mid band DualPol® arrays with independent Electrical Tilt
- Fully integrated flange mounting system for ease of installation
- Aesthetically pleasing concealment solution for tough zoning areas
- Pole mounting kit not included. Separate pole mounting kit TS-MNT-TOP-370 available for pole diameter from 150mm (5.9 inch) to 273 mm (10.7 inch). Please check Optional Mounting Kits section for more details
Specifications
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) | Mid band (6) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 1446 mm | 56.929 in |
Net Weight, antenna only | 35.2 kg | 77.603 lb |
Outer Diameter | 370 mm | 14.567 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
R1,R2,R3 | R1,R2,R3 | R1,R2,R3 | Y1-Y6 | Y1-Y6 | Y1-Y6 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
RF Port | 1-6 | 1-6 | 1-6 | 7-18 | 7-18 | 7-18 |
Gain, dBi | 14.0 | 14.4 | 14.7 | 17.2 | 18.0 | 18.1 |
Beamwidth, Horizontal, degrees | 75 | 75 | 74 | 62 | 59 | 59 |
Beamwidth, Vertical, degrees | 15.3 | 13.7 | 12.6 | 7 | 6.2 | 5.2 |
Beam Tilt, degrees | 3–18 | 3–18 | 3–18 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 17 | 20 | 19 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 32 | 29 | 31 | 35 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.3 m² | 3.229 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Wind Loading @ Velocity, frontal | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 1784 mm | 70.236 in |
Weight, gross | 41.8 kg | 92.153 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | DualPol® tri-sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (3) | Mid band (6) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Length | 1446 mm | 56.929 in |
Net Weight, antenna only | 35.2 kg | 77.603 lb |
Outer Diameter | 370 mm | 14.567 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,200 W @ 50 °C |
Electrical Specifications
R1,R2,R3 | R1,R2,R3 | R1,R2,R3 | Y1-Y6 | Y1-Y6 | Y1-Y6 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–1920 | 1920–2180 | 2300–2690 |
RF Port | 1-6 | 1-6 | 1-6 | 7-18 | 7-18 | 7-18 |
Gain, dBi | 14.0 | 14.4 | 14.7 | 17.2 | 18.0 | 18.1 |
Beamwidth, Horizontal, degrees | 75 | 75 | 74 | 62 | 59 | 59 |
Beamwidth, Vertical, degrees | 15.3 | 13.7 | 12.6 | 7 | 6.2 | 5.2 |
Beam Tilt, degrees | 3–18 | 3–18 | 3–18 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 14 | 17 | 20 | 19 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 33 | 32 | 29 | 31 | 35 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.3 m² | 3.229 ft² |
Effective Projective Area (EPA), lateral | 0.3 m² | 3.229 ft² |
Wind Loading @ Velocity, frontal | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 478 mm | 18.819 in |
Depth, packed | 464 mm | 18.268 in |
Length, packed | 1784 mm | 70.236 in |
Weight, gross | 41.8 kg | 92.153 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse