ASP635
1-port omni ground plane antenna, Unity Gain, 120–512 MHz, 360° HPBW
Specifications
Features and Benefits
- Heavy Duty – Rugged construction assures long life and trouble-free service
- Utility – Omni-directional ground plane antenna for general purpose fixed station use
- Protected – Built-in gap-type lightning arrester
- Field Tunable – Tune to operating frequency at time of installation using cutting chart
- Bandwidth – 4MHz
- Easily Installed – Simple thread onto 1 – ¼” (31.8mm) NPSM pipe (not supplied)
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Performance Note | Outdoor usage |
RF Connector Interface | UHF Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 609 mm | 23.976 in |
Net Weight, without mounting kit | 1.2 kg | 2.646 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 120 – 512 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 120–512 |
Gain, dBi | 2.1 |
Beamwidth, Horizontal, degrees | 360 |
Input Power per Port, maximum, watts | 1000 |
Mechanical Specifications
Wind Speed, maximum | 161 km/h (100 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Omni |
Band | Single band |
Performance Note | Outdoor usage |
RF Connector Interface | UHF Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 609 mm | 23.976 in |
Net Weight, without mounting kit | 1.2 kg | 2.646 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 120 – 512 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 120–512 |
Gain, dBi | 2.1 |
Beamwidth, Horizontal, degrees | 360 |
Input Power per Port, maximum, watts | 1000 |
Mechanical Specifications
Wind Speed, maximum | 161 km/h (100 mph) |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse