CNLPX3055F
2-port stadium sector antenna, 2x (790–960, 1710–2170, & 2300–2690 MHz), 50° HPBW.
Specifications
Features and Benefits
2-port stadium sector antenna, 2x (790–960, 1710–2170, 2300–2690 MHz), 50° HPBW. This triband antenna produces rectangular patterns with sharp cutoff for illuminating a section of the crowd. The three bands are internally triplexed, allowing a dual connector interface to be used.
- The antenna includes an internal triplexer for a set of ±45° RF input ports for 2x2 MIMO capabilities
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Rear | Side |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 853 mm | 33.583 in |
Depth | 210 mm | 8.268 in |
Length | 1354 mm | 53.307 in |
Net Weight, without mounting kit | 37 kg | 81.571 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2170 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–960 | 1710–2170 | 2300–2690 |
Gain, dBi | 11.2 | 11.4 | 11.7 |
Beamwidth, Horizontal, degrees | 55 | 49 | 47 |
Beamwidth, Horizontal at 20 dB, degrees | 90 | 81 | 79 |
Beamwidth, Vertical, degrees | 55 | 48.5 | 47.4 |
Beam Tilt, degrees | 0 | 0 | 0 |
USLS (First Lobe), dB | 25 | 20 | 22 |
Front-to-Back Ratio at 180°, dB | 39 | 40 | 38 |
CPR at Boresight, dB | 20 | 23 | 18 |
CPR at 3 dB Horizontal Beamwidth, dB | 18.000000 | 15.000000 | 18.000000 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–960 | 1710–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 10.9 | 11.4 | 11.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.9 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±5 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±4.3 | ±5.3 | ±4.2 |
USLS, beampeak to 20° above beampeak, dB | 25 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 32 | 34 | 34 |
CPR at Boresight, dB | 20 | 19 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, lateral | 1,452.0 N @ 150 km/h (326.4 lbf @ 150 km/h) |
Wind Speed, maximum | 160 km/h (99 mph) |
Packaging and Weights
Width, packed | 990 mm | 38.976 in |
Depth, packed | 411 mm | 16.181 in |
Length, packed | 1464 mm | 57.638 in |
Weight, gross | 55 kg | 121.254 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Rear | Side |
RF Connector Quantity, diplexed low and high bands | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Width | 853 mm | 33.583 in |
Depth | 210 mm | 8.268 in |
Length | 1354 mm | 53.307 in |
Net Weight, without mounting kit | 37 kg | 81.571 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2170 MHz | 2300 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–960 | 1710–2170 | 2300–2690 |
Gain, dBi | 11.2 | 11.4 | 11.7 |
Beamwidth, Horizontal, degrees | 55 | 49 | 47 |
Beamwidth, Horizontal at 20 dB, degrees | 90 | 81 | 79 |
Beamwidth, Vertical, degrees | 55 | 48.5 | 47.4 |
Beam Tilt, degrees | 0 | 0 | 0 |
USLS (First Lobe), dB | 25 | 20 | 22 |
Front-to-Back Ratio at 180°, dB | 39 | 40 | 38 |
CPR at Boresight, dB | 20 | 23 | 18 |
CPR at 3 dB Horizontal Beamwidth, dB | 18.000000 | 15.000000 | 18.000000 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
Isolation, Inter-band, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–960 | 1710–2170 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 10.9 | 11.4 | 11.4 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.9 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±5 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±4.3 | ±5.3 | ±4.2 |
USLS, beampeak to 20° above beampeak, dB | 25 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 32 | 34 | 34 |
CPR at Boresight, dB | 20 | 19 | 20 |
Mechanical Specifications
Wind Loading @ Velocity, lateral | 1,452.0 N @ 150 km/h (326.4 lbf @ 150 km/h) |
Wind Speed, maximum | 160 km/h (99 mph) |
Packaging and Weights
Width, packed | 990 mm | 38.976 in |
Depth, packed | 411 mm | 16.181 in |
Length, packed | 1464 mm | 57.638 in |
Weight, gross | 55 kg | 121.254 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse