CVVPX303F1
6-port sector antenna, 2x 790–960 and 4x 1710–2690 MHz, 65° HPBW, fixed electrical tilt
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 861 mm | 33.898 in |
Net Weight, without mounting kit | 11 kg | 24.251 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–890 | 890–960 | 1710–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 10.9 | 11.5 | 13.2 | 13.9 | 14.2 |
Beamwidth, Horizontal, degrees | 67 | 61 | 60 | 59 | 63 |
Beamwidth, Vertical, degrees | 29.9 | 24.4 | 25.2 | 23.1 | 18.7 |
Beam Tilt, degrees | 0 | 0 | 0 | 0 | 0 |
USLS (First Lobe), dB | 17 | 21 | 27 | 20 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 27 | 36 | 41 | 32 |
Isolation, Cross Polarization, dB | 20 | 20 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | |
Input Power per Port at 50°C, maximum, watts | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–890 | 890–960 | 1710–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 10.7 | 11.4 | 12.9 | 13.6 | 14.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.1 | ±0.4 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.5 | ±1.8 | ±2.4 | ±2.2 | ±3.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.5 | ±0.6 | ±1.2 | ±1.6 | ±2.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 22 | 24 | 27 | 26 |
CPR at Boresight, dB | 15 | 14 | 22 | 21 | 20 |
CPR at Sector, dB | 11 | 10 | 8 | 9 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 359.0 N @ 150 km/h (80.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 132.0 N @ 150 km/h (29.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 368.0 N @ 150 km/h (82.7 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 1285 mm | 50.591 in |
Weight, gross | 23 kg | 50.706 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Dimensions
Width | 353 mm | 13.898 in |
Depth | 209 mm | 8.228 in |
Length | 861 mm | 33.898 in |
Net Weight, without mounting kit | 11 kg | 24.251 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–890 | 890–960 | 1710–1920 | 1920–2180 | 2300–2690 |
Gain, dBi | 10.9 | 11.5 | 13.2 | 13.9 | 14.2 |
Beamwidth, Horizontal, degrees | 67 | 61 | 60 | 59 | 63 |
Beamwidth, Vertical, degrees | 29.9 | 24.4 | 25.2 | 23.1 | 18.7 |
Beam Tilt, degrees | 0 | 0 | 0 | 0 | 0 |
USLS (First Lobe), dB | 17 | 21 | 27 | 20 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 27 | 36 | 41 | 32 |
Isolation, Cross Polarization, dB | 20 | 20 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 250 | 250 | |
Input Power per Port at 50°C, maximum, watts | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–890 | 890–960 | 1710–1920 | 1920–2180 | 2300–2690 |
Gain by all Beam Tilts, average, dBi | 10.7 | 11.4 | 12.9 | 13.6 | 14.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.1 | ±0.4 | ±0.4 | ±0.4 |
Beamwidth, Horizontal Tolerance, degrees | ±1.5 | ±1.8 | ±2.4 | ±2.2 | ±3.6 |
Beamwidth, Vertical Tolerance, degrees | ±1.5 | ±0.6 | ±1.2 | ±1.6 | ±2.3 |
Front-to-Back Total Power at 180° ± 30°, dB | 27 | 22 | 24 | 27 | 26 |
CPR at Boresight, dB | 15 | 14 | 22 | 21 | 20 |
CPR at Sector, dB | 11 | 10 | 8 | 9 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 359.0 N @ 150 km/h (80.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 132.0 N @ 150 km/h (29.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 368.0 N @ 150 km/h (82.7 lbf @ 150 km/h) |
Wind Speed, maximum | 250 km/h (155 mph) |
Packaging and Weights
Width, packed | 420 mm | 16.535 in |
Depth, packed | 320 mm | 12.598 in |
Length, packed | 1285 mm | 50.591 in |
Weight, gross | 23 kg | 50.706 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse