DB583E-SN
1-port omni antenna, 698–790 MHz, 360° HPBW, fixed electrical tilt
Specifications
Features and Benefits
- Light weight, low profile omnidirectional antenna ideal for low to moderate gain applications
- Integral dual purpose mount allows top or side mounting
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Horizon blue |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 952.5 mm | 37.5 in |
Net Weight, without mounting kit | 3 kg | 6.614 lb |
Outer Diameter | 38.1 mm | 1.5 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 790 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 698–790 |
Gain, dBi | 5.1 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 30 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 5th Order, 2 x 20 W, dBc | -153 |
Input Power per Port, maximum, watts | 400 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 70.0 N @ 100 mph (15.7 lbf @ 100 mph) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Included | V-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Omni |
Band | Single band |
Color | Horizon blue |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 1 |
RF Connector Quantity, total | 1 |
Dimensions
Length | 952.5 mm | 37.5 in |
Net Weight, without mounting kit | 3 kg | 6.614 lb |
Outer Diameter | 38.1 mm | 1.5 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 790 MHz |
Polarization | Vertical |
Electrical Specifications
Frequency Band, MHz | 698–790 |
Gain, dBi | 5.1 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 30 |
Beam Tilt, degrees | 0 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 5th Order, 2 x 20 W, dBc | -153 |
Input Power per Port, maximum, watts | 400 |
Mechanical Specifications
Wind Loading @ Velocity, maximum | 70.0 N @ 100 mph (15.7 lbf @ 100 mph) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Included | V-bolts |
Regulatory Compliance/Certifications
Agency | Classification |
CE | Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse