EGRZVS4-65D-R6N43
18-port sector antenna, 2x 694-862 (R1), 2x 880-960 (R2), 2x 694- 960 (R3), 2x 1427-2690 (Y2) & 2x 1695-2690 (Y1) MHz, 65° HPBW and 8x 3300-3800 (P1) MHz, 90° HPBW, 6x RET.
Features and Benefits
- Includes 1x 4-Column Array for 3300-3800MHz and calibration port. Column spacing optimized to support Soft Split Beamforming
- Retractable tilt indicator rods
- S4 array uses MQ cluster connectors
- Includes six internal RET’s
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (1) | Low band (3) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, without mounting kit | 53.3 kg | 117.506 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.5 | 16.3 | 16.3 | 16.3 | 17.3 | 17.6 | 17.4 | 18.1 | 15.9 |
Beamwidth, Horizontal, degrees | 60 | 53 | 58 | 55 | 58 | 66 | 57 | 55 | 91 |
Beamwidth, Vertical, degrees | 7.5 | 6.4 | 7 | 7.2 | 5.6 | 4.4 | 6.1 | 5 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 17 | 20 | 20 | 20 | 15 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 30 | 30 | 32 | 30 | 32 | 30 | 32 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 27 | 27 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -130 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 150 | 200 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.7 | ||||||||
Beamwidth, Horizontal, degrees | 29 | ||||||||
Beamwidth, Vertical, degrees | 6.1 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | ||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.7 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 14 | ||||||||
Steered 30° Gain, dBi | 19.4 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||||
Steered 30° Horizontal Sidelobe, dB | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.6 | ||||||||
Beamwidth, Horizontal, degrees | 31 | ||||||||
Horizontal Sidelobe, dB | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 73.7 kg | 162.480 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | MQ5 |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | MQ4 | MQ5 |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Cal Port |
Internal RET | High band (1) | Low band (3) | Mid band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 2769 mm | 109.016 in |
Net Weight, without mounting kit | 53.3 kg | 117.506 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 862 MHz | 694 – 960 MHz | 880 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 15.5 | 16.3 | 16.3 | 16.3 | 17.3 | 17.6 | 17.4 | 18.1 | 15.9 |
Beamwidth, Horizontal, degrees | 60 | 53 | 58 | 55 | 58 | 66 | 57 | 55 | 91 |
Beamwidth, Vertical, degrees | 7.5 | 6.4 | 7 | 7.2 | 5.6 | 4.4 | 6.1 | 5 | 6.2 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 16 | 17 | 20 | 20 | 20 | 15 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 31 | 30 | 30 | 32 | 30 | 32 | 30 | 32 | 30 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | ||||||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ||||||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | ||||||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | ||||||||
Isolation, Cross Polarization, dB | 27 | 27 | 27 | 26 | 26 | 26 | 27 | 27 | 25 |
Isolation, Inter-band, dB | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 27 | 25 |
Isolation, Co-polarization, dB | 20 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -130 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 150 | 200 | 150 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 17.7 | ||||||||
Beamwidth, Horizontal, degrees | 29 | ||||||||
Beamwidth, Vertical, degrees | 6.1 | ||||||||
Front-to-Back Total Power at 180° ± 30°, dB | 26 | ||||||||
USLS (First Lobe), dB | 20 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Steered 0° Gain, dBi | 20.7 | ||||||||
Steered 0° Beamwidth, Horizontal, degrees | 24 | ||||||||
Steered 0° Front-to-Back Total Power at 180° ± 30°, dB | 29 | ||||||||
Steered 0° Horizontal Sidelobe, dB | 14 | ||||||||
Steered 30° Gain, dBi | 19.4 | ||||||||
Steered 30° Beamwidth, Horizontal, degrees | 30 | ||||||||
Steered 30° Front-to-Back Total Power at 180° ± 30°, dB | 27 | ||||||||
Steered 30° Horizontal Sidelobe, dB | 9 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 694–862 | 880–960 | 694–960 | 1427–1518 | 1695–2180 | 2300–2690 | 1695–2200 | 2300–2690 | 3300–3800 |
Gain, dBi | 19.6 | ||||||||
Beamwidth, Horizontal, degrees | 31 | ||||||||
Horizontal Sidelobe, dB | 19 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 680.0 N @ 150 km/h (152.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 347.0 N @ 150 km/h (78.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,020.0 N @ 150 km/h (229.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 434.0 N @ 150 km/h (97.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 356 mm | 14.016 in |
Length, packed | 2897 mm | 114.055 in |
Weight, gross | 73.7 kg | 162.480 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse