FFHH-65A-R3
8-port sector antenna, 4x 617-806 and 4x 1695–2360 MHz, 65° HPBW, 3x RET, 600 MHz-Ready Antenna Technology
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1224 mm | 48.189 in |
Net Weight, without mounting kit | 33 kg | 72.752 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 806 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 12.9 | 13.4 | 16.6 | 17.1 | 17.9 | 18.4 |
Beamwidth, Horizontal, degrees | 65 | 61 | 67 | 63 | 60 | 52 |
Beamwidth, Vertical, degrees | 20.7 | 19.1 | 8 | 7.5 | 7 | 6.2 |
Beam Tilt, degrees | 5–22 | 5–22 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 14 | 16 | 17 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 38 | 36 | 37 | 39 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.6 | 12.8 | 16.1 | 16.9 | 17.3 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.8 | ±0.7 | ±0.4 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 5 ° | 12.814 ° | 12.7 22 ° | 12.1 | 5 ° | 13.214 ° | 12.9 22 ° | 12.0 | 2 ° | 16.1 7 ° | 16.212 ° | 15.8 | 2 ° | 16.9 7 ° | 17.012 ° | 16.6 | 2 ° | 17.1 7 ° | 17.412 ° | 17.0 | 2 ° | 17.9 7 ° | 18.312 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±5 | ±4.2 | ±4.2 | ±6.2 | ±5.8 |
Beamwidth, Vertical Tolerance, degrees | ±1.5 | ±1.8 | ±0.5 | ±0.5 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 15 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 20 | 31 | 31 | 31 | 30 |
CPR at Boresight, dB | 18 | 18 | 17 | 18 | 18 | 19 |
CPR at Sector, dB | 7 | 5 | 9 | 7 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 505.0 N @ 150 km/h (113.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 520.0 N @ 150 km/h (116.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 49.5 kg | 109.129 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 640 mm | 25.197 in |
Depth | 235 mm | 9.252 in |
Length | 1224 mm | 48.189 in |
Net Weight, without mounting kit | 33 kg | 72.752 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 806 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–806 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain, dBi | 12.9 | 13.4 | 16.6 | 17.1 | 17.9 | 18.4 |
Beamwidth, Horizontal, degrees | 65 | 61 | 67 | 63 | 60 | 52 |
Beamwidth, Vertical, degrees | 20.7 | 19.1 | 8 | 7.5 | 7 | 6.2 |
Beam Tilt, degrees | 5–22 | 5–22 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 14 | 16 | 17 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 38 | 36 | 37 | 39 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 617–698 | 698–806 | 1695–1880 | 1850–1990 | 1920–2200 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.6 | 12.8 | 16.1 | 16.9 | 17.3 | 18.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.6 | ±0.8 | ±0.7 | ±0.4 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 5 ° | 12.8;14 ° | 12.7; 22 ° | 12.1 | 5 ° | 13.2;14 ° | 12.9; 22 ° | 12.0 | 2 ° | 16.1; 7 ° | 16.2;12 ° | 15.8 | 2 ° | 16.9; 7 ° | 17.0;12 ° | 16.6 | 2 ° | 17.1; 7 ° | 17.4;12 ° | 17.0 | 2 ° | 17.9; 7 ° | 18.3;12 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±6.5 | ±5 | ±4.2 | ±4.2 | ±6.2 | ±5.8 |
Beamwidth, Vertical Tolerance, degrees | ±1.5 | ±1.8 | ±0.5 | ±0.5 | ±0.6 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 15 | ||
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 20 | 31 | 31 | 31 | 30 |
CPR at Boresight, dB | 18 | 18 | 17 | 18 | 18 | 19 |
CPR at Sector, dB | 7 | 5 | 9 | 7 | 8 | 8 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 505.0 N @ 150 km/h (113.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 156.0 N @ 150 km/h (35.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 688.0 N @ 150 km/h (154.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 520.0 N @ 150 km/h (116.9 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 752 mm | 29.606 in |
Depth, packed | 387 mm | 15.236 in |
Length, packed | 1379 mm | 54.291 in |
Weight, gross | 49.5 kg | 109.129 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse