JAH3-65C-R3
10-port sector antenna, 2x 698–803, 2x 824-896 and 6x 1695–2180 MHz, 65° HPBW, 3x RETs and low bands have diplexers
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 31.3 kg | 69.005 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 896 MHz | 1695 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.9 | 16.4 | 16.9 | 17.1 | 17.4 |
Beamwidth, Horizontal, degrees | 67 | 65 | 62 | 63 | 64 |
Beamwidth, Vertical, degrees | 9.7 | 8.6 | 8.1 | 7.5 | 7.1 |
Beam Tilt, degrees | 2–11 | 2–11 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 18 | 16 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 36 | 32 | 35 | 36 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 15.7 | 16.2 | 16.4 | 16.7 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5 6 ° | 15.511 ° | 15.7 | 2 ° | 16.0 6 ° | 16.211 ° | 16.3 | 2 ° | 16.3 7 ° | 16.512 ° | 16.4 | 2 ° | 16.5 7 ° | 16.812 ° | 16.7 | 2 ° | 16.6 7 ° | 17.012 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.1 | ±1.1 | ±3.3 | ±2.9 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.5 | ±0.5 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 14 | 14 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 28 | 30 | 27 |
CPR at Boresight, dB | 20 | 21 | 18 | 20 | 22 |
CPR at Sector, dB | 11 | 12 | 11 | 15 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 450 mm | 17.717 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 46.1 kg | 101.633 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 31.3 kg | 69.005 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 803 MHz | 824 – 896 MHz | 1695 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–803 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 |
Gain, dBi | 15.9 | 16.4 | 16.9 | 17.1 | 17.4 |
Beamwidth, Horizontal, degrees | 67 | 65 | 62 | 63 | 64 |
Beamwidth, Vertical, degrees | 9.7 | 8.6 | 8.1 | 7.5 | 7.1 |
Beam Tilt, degrees | 2–11 | 2–11 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 18 | 18 | 16 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 33 | 36 | 32 | 35 | 36 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–803 | 824–896 | 1695–1880 | 1850–1990 | 1920–2180 |
Gain by all Beam Tilts, average, dBi | 15.7 | 16.2 | 16.4 | 16.7 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.4 | ±0.5 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.5; 6 ° | 15.5;11 ° | 15.7 | 2 ° | 16.0; 6 ° | 16.2;11 ° | 16.3 | 2 ° | 16.3; 7 ° | 16.5;12 ° | 16.4 | 2 ° | 16.5; 7 ° | 16.8;12 ° | 16.7 | 2 ° | 16.6; 7 ° | 17.0;12 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.1 | ±1.1 | ±3.3 | ±2.9 | ±4.3 |
Beamwidth, Vertical Tolerance, degrees | ±0.7 | ±0.5 | ±0.5 | ±0.4 | ±0.5 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 14 | 14 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 28 | 30 | 27 |
CPR at Boresight, dB | 20 | 21 | 18 | 20 | 22 |
CPR at Sector, dB | 11 | 12 | 11 | 15 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 425.0 N @ 150 km/h (95.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 361.0 N @ 150 km/h (81.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 900.0 N @ 150 km/h (202.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 451.0 N @ 150 km/h (101.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 450 mm | 17.717 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 2585 mm | 101.772 in |
Weight, gross | 46.1 kg | 101.633 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse