Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

KVVSS-65A-R3-V1

10-port sector antenna, 2x 617-960, 4x 1695-2690 and 4x 3100-4200 MHz, 65° HPBW, 3x RETs. Both high bands share the same electrical tilt.

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Small size ideal for deploying low band, mid band and 3.5 GHz in concealments and flagpoles

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1219 mm | 47.992 in
Net Weight, antenna only 17.5 kg | 38.581 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 960 MHz | 1695 – 2690 MHz | 3100 – 4200 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

R1 R1 R1 R1 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2 P1,P2 P1,P2 P1,P2
Frequency Band, MHz 617–698 698–806 806–894 894–960 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690 3100–3400 3400–3800 3700–4200
RF Port 1,2 1,2 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6 7,8,9,10 7,8,9,10 7,8,9,10
Gain at Mid Tilt, dBi 12.7 13.2 13.3 13.2 16.3 16.6 16.9 16.8 17.1 15.5 15.5 15.6
Beamwidth, Horizontal, degrees 77 74 73 71 67 62 62 72 63 50 59 59
Beamwidth, Vertical, degrees 21 18.5 16.4 15.2 7.6 7 6.6 6 5.7 8.5 7.9 7.3
Beam Tilt, degrees 4–18 4–18 4–18 4–18 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 19 19 18 17 17 18 17 17 18 16 15
Front-to-Back Ratio at 180°, dB 27 34 34 34 33 35 33 30 32 31 30 29
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 250 250 250 250 200 200 200 200 200 100 100 100

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.16 m² | 1.722 ft²
Effective Projective Area (EPA), lateral 0.13 m² | 1.399 ft²
Wind Loading @ Velocity, frontal 173.0 N @ 150 km/h (38.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 342 mm | 13.465 in
Length, packed 1362 mm | 53.622 in
Weight, gross 23 kg | 50.706 lb

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 10

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 1 female | 1 male
Input Voltage 10–30 Vdc
Internal RET High band (1) | Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Multi-RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1219 mm | 47.992 in
Net Weight, antenna only 17.5 kg | 38.581 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 617 – 960 MHz | 1695 – 2690 MHz | 3100 – 4200 MHz
Polarization ±45°
Total Input Power, maximum 1,000 W @ 50 °C

Electrical Specifications

R1 R1 R1 R1 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2 Y1,Y2 P1,P2 P1,P2 P1,P2
Frequency Band, MHz 617–698 698–806 806–894 894–960 1695–1880 1850–1990 1920–2200 2300–2500 2500–2690 3100–3400 3400–3800 3700–4200
RF Port 1,2 1,2 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6 3,4,5,6 7,8,9,10 7,8,9,10 7,8,9,10
Gain at Mid Tilt, dBi 12.7 13.2 13.3 13.2 16.3 16.6 16.9 16.8 17.1 15.5 15.5 15.6
Beamwidth, Horizontal, degrees 77 74 73 71 67 62 62 72 63 50 59 59
Beamwidth, Vertical, degrees 21 18.5 16.4 15.2 7.6 7 6.6 6 5.7 8.5 7.9 7.3
Beam Tilt, degrees 4–18 4–18 4–18 4–18 2–12 2–12 2–12 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 18 19 19 18 17 17 18 17 17 18 16 15
Front-to-Back Ratio at 180°, dB 27 34 34 34 33 35 33 30 32 31 30 29
Isolation, Cross Polarization, dB 25 25 25 25 25 25 25 25 25 25 25 25
Isolation, Inter-band, dB 25 25 25 25 25 25 25 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150 -150 -145 -145 -145
Input Power per Port at 50°C, maximum, watts 250 250 250 250 200 200 200 200 200 100 100 100

Mechanical Specifications

Effective Projective Area (EPA), frontal 0.16 m² | 1.722 ft²
Effective Projective Area (EPA), lateral 0.13 m² | 1.399 ft²
Wind Loading @ Velocity, frontal 173.0 N @ 150 km/h (38.9 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 142.0 N @ 150 km/h (31.9 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 334.0 N @ 150 km/h (75.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 176.0 N @ 150 km/h (39.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 342 mm | 13.465 in
Length, packed 1362 mm | 53.622 in
Weight, gross 23 kg | 50.706 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification