LDXX-6515DS-VTM | LDXX-6515DS-A2M
4-port sector antenna, 4x 790–960 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Two DualPol® antennas under one radome
- Each DualPol® array can be independently adjusted for greater flexibility
- Engineered to provide wideband capability to support “Digital Dividend” band applications, future ready
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDXX-6515DS-A2M |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 2070 mm | 81.496 in |
Net Weight, without mounting kit | 35.6 kg | 78.484 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain, dBi | 16.3 | 16.4 | 17.0 |
Beamwidth, Horizontal, degrees | 68 | 66 | 63 |
Beamwidth, Vertical, degrees | 10.4 | 10 | 9.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 28 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 23 |
CPR at Boresight, dB | 24 | 23 | 23 |
CPR at Sector, dB | 14 | 13 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain by all Beam Tilts, average, dBi | 15.7 | 16.0 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.7 5 ° | 15.8 10 ° | 15.5 | 0 ° | 16.0 5 ° | 16.1 10 ° | 15.9 | 0 ° | 16.4 5 ° | 16.6 10 ° | 16.4 |
Beamwidth, Horizontal Tolerance, degrees | ±3.3 | ±3.4 | ±3.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | |
USLS, beampeak to 20° above beampeak, dB | 19 | 19 | 18 |
CPR at Boresight, dB | 26 | 25 | 25 |
CPR at Sector, dB | 16 | 15 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,407.0 N @ 150 km/h (316.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 337.0 N @ 150 km/h (75.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,558.0 N @ 150 km/h (350.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 693 mm | 27.283 in |
Depth, packed | 291 mm | 11.457 in |
Length, packed | 2294 mm | 90.315 in |
Weight, gross | 54.8 kg | 120.813 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | LDXX-6515DS-A2M |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 2070 mm | 81.496 in |
Net Weight, without mounting kit | 35.6 kg | 78.484 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain, dBi | 16.3 | 16.4 | 17.0 |
Beamwidth, Horizontal, degrees | 68 | 66 | 63 |
Beamwidth, Vertical, degrees | 10.4 | 10 | 9.6 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 17 |
Front-to-Back Ratio at 180°, dB | 32 | 28 | 27 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 25 | 23 |
CPR at Boresight, dB | 24 | 23 | 23 |
CPR at Sector, dB | 14 | 13 | 10 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain by all Beam Tilts, average, dBi | 15.7 | 16.0 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.7; 5 ° | 15.8; 10 ° | 15.5 | 0 ° | 16.0; 5 ° | 16.1; 10 ° | 15.9 | 0 ° | 16.4; 5 ° | 16.6; 10 ° | 16.4 |
Beamwidth, Horizontal Tolerance, degrees | ±3.3 | ±3.4 | ±3.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | |
USLS, beampeak to 20° above beampeak, dB | 19 | 19 | 18 |
CPR at Boresight, dB | 26 | 25 | 25 |
CPR at Sector, dB | 16 | 15 | 12 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,407.0 N @ 150 km/h (316.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 337.0 N @ 150 km/h (75.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,558.0 N @ 150 km/h (350.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 693 mm | 27.283 in |
Depth, packed | 291 mm | 11.457 in |
Length, packed | 2294 mm | 90.315 in |
Weight, gross | 54.8 kg | 120.813 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse