LDXX-9013DS-VTM
4-port sector antenna, 4x 790–960 MHz, 90° HPBW, RET compatible
Specifications
Features and Benefits
- Two DualPol® antennas under one radome
- Each DualPol® array can be independently adjusted for greater flexibility
- Engineered to provide wideband capability to support “Digital Dividend” band applications, future ready
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 1830 mm | 72.047 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain, dBi | 14.4 | 14.8 | 15.3 |
Beamwidth, Horizontal, degrees | 89 | 86 | 83 |
Beamwidth, Vertical, degrees | 11.3 | 11.1 | 10.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 14 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 27 | 27 |
CPR at Boresight, dB | 18 | 18 | 19 |
CPR at Sector, dB | 10 | 11 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.3 | 14.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.1 5 ° | 14.1 10 ° | 13.8 | 0 ° | 14.4 5 ° | 14.4 10 ° | 14.0 | 0 ° | 15.1 5 ° | 15.0 10 ° | 14.6 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±5.1 | ±3.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 23 |
CPR at Boresight, dB | 21 | 20 | 21 |
CPR at Sector, dB | 11 | 12 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,188.0 N @ 150 km/h (267.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 189.0 N @ 150 km/h (42.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,377.0 N @ 150 km/h (309.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 711 mm | 27.992 in |
Depth, packed | 333 mm | 13.11 in |
Length, packed | 2249 mm | 88.543 in |
Weight, gross | 49.5 kg | 109.129 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 549 mm | 21.614 in |
Depth | 165 mm | 6.496 in |
Length | 1830 mm | 72.047 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 790 – 960 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain, dBi | 14.4 | 14.8 | 15.3 |
Beamwidth, Horizontal, degrees | 89 | 86 | 83 |
Beamwidth, Vertical, degrees | 11.3 | 11.1 | 10.5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 14 | 15 |
Front-to-Back Ratio at 180°, dB | 26 | 27 | 27 |
CPR at Boresight, dB | 18 | 18 | 19 |
CPR at Sector, dB | 10 | 11 | 11 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 300 | 300 | 300 |
Electrical Specifications, BASTA
Frequency Band, MHz | 790–862 | 824–894 | 870–960 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.3 | 14.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.1; 5 ° | 14.1; 10 ° | 13.8 | 0 ° | 14.4; 5 ° | 14.4; 10 ° | 14.0 | 0 ° | 15.1; 5 ° | 15.0; 10 ° | 14.6 |
Beamwidth, Horizontal Tolerance, degrees | ±4.2 | ±5.1 | ±3.7 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.5 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 23 | 23 |
CPR at Boresight, dB | 21 | 20 | 21 |
CPR at Sector, dB | 11 | 12 | 11 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,188.0 N @ 150 km/h (267.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 189.0 N @ 150 km/h (42.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,377.0 N @ 150 km/h (309.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 711 mm | 27.992 in |
Depth, packed | 333 mm | 13.11 in |
Length, packed | 2249 mm | 88.543 in |
Weight, gross | 49.5 kg | 109.129 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse