LNX003U
2-port H\V pol omni antenna, 2x 2490–2690 MHz, 360° HPBW, fixed tilt
Specifications
Specifications
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 715 mm | 28.15 in |
Net Weight, without mounting kit | 1.1 kg | 2.425 lb |
Outer Diameter | 44 mm | 1.732 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2490 – 2690 MHz |
Polarization | Horizontal | Vertical |
Electrical Specifications
Frequency Band, MHz | 2490–2690 |
Gain, dBi | 6.5 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 21.7 |
Beam Tilt, degrees | 0 |
USLS (First Lobe), dB | 9 |
Isolation, Cross Polarization, dB | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -120 |
Input Power per Port, maximum, watts | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 6.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 |
Beamwidth, Vertical Tolerance, degrees | ±4.5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 30.0 N @ 150 km/h (6.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 30.0 N @ 150 km/h (6.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 30.0 N @ 150 km/h (6.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 145 mm | 5.709 in |
Depth, packed | 125 mm | 4.921 in |
Length, packed | 830 mm | 32.677 in |
Weight, gross | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Omni |
Band | Single band |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Brass |
RF Connector Interface | N Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 2 |
RF Connector Quantity, total | 2 |
Dimensions
Length | 715 mm | 28.15 in |
Net Weight, without mounting kit | 1.1 kg | 2.425 lb |
Outer Diameter | 44 mm | 1.732 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 2490 – 2690 MHz |
Polarization | Horizontal | Vertical |
Electrical Specifications
Frequency Band, MHz | 2490–2690 |
Gain, dBi | 6.5 |
Beamwidth, Horizontal, degrees | 360 |
Beamwidth, Vertical, degrees | 21.7 |
Beam Tilt, degrees | 0 |
USLS (First Lobe), dB | 9 |
Isolation, Cross Polarization, dB | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -120 |
Input Power per Port, maximum, watts | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 6.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 |
Beamwidth, Vertical Tolerance, degrees | ±4.5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 30.0 N @ 150 km/h (6.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 30.0 N @ 150 km/h (6.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 30.0 N @ 150 km/h (6.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 145 mm | 5.709 in |
Depth, packed | 125 mm | 4.921 in |
Length, packed | 830 mm | 32.677 in |
Weight, gross | 2 kg | 4.409 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse