MMM65A-M | MMM65A-3X2
6-port sector antenna, 6x 1710–2690 MHz, 65° HPBW, RET compatible
Specifications
Features and Benefits
- Provides a future-ready antenna solution with flexibility to reassign antenna, for example GSM 1800 service to 2.6GHz LTE at a later date
- Excellent solution for site sharing and maximizing capacity
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- This series of single ultra wideband antennas features the new, innovative AccuRET® AISG compatible actuator fitted to the antenna’s backside reducing the overall wind load
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | MMM65A-3X2 |
Dimensions
Width | 504 mm | 19.843 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 19.6 kg | 43.211 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.6 | 17.7 | 18.0 | 18.1 | 18.5 |
Beamwidth, Horizontal, degrees | 65 | 65 | 65 | 62 | 63 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 | 6 | 5.2 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 14 | 14 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 24 | 25 | 26 | 29 | 27 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.1 | 17.3 | 17.7 | 18.0 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.6 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.0 5 ° | 17.2 10 ° | 17.1 | 0 ° | 17.3 5 ° | 17.4 10 ° | 17.2 | 0 ° | 17.7 5 ° | 17.8 10 ° | 17.5 | 0 ° | 17.8 5 ° | 18.1 10 ° | 18.0 | 0 ° | 18.0 5 ° | 18.1 10 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±3.1 | ±3.8 | ±3.5 | ±5.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.5 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 16 | 19 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 24 | 25 | 23 |
CPR at Boresight, dB | 16 | 17 | 16 | 18 | 19 |
CPR at Sector, dB | 14 | 12 | 11 | 8 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 715.0 N @ 150 km/h (160.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 77.0 N @ 150 km/h (17.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 908.0 N @ 150 km/h (204.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 637 mm | 25.079 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 1614 mm | 63.543 in |
Weight, gross | 31.5 kg | 69.446 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
Model with Factory Installed AISG 2.0 Actuator | MMM65A-3X2 |
Dimensions
Width | 504 mm | 19.843 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 19.6 kg | 43.211 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 17.6 | 17.7 | 18.0 | 18.1 | 18.5 |
Beamwidth, Horizontal, degrees | 65 | 65 | 65 | 62 | 63 |
Beamwidth, Vertical, degrees | 6.7 | 6.3 | 6 | 5.2 | 5 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 14 | 14 | 14 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 24 | 25 | 26 | 29 | 27 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 350 | 350 | 350 | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1850–1990 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 17.1 | 17.3 | 17.7 | 18.0 | 18.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.4 | ±0.6 | ±0.3 | ±0.4 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.0; 5 ° | 17.2; 10 ° | 17.1 | 0 ° | 17.3; 5 ° | 17.4; 10 ° | 17.2 | 0 ° | 17.7; 5 ° | 17.8; 10 ° | 17.5 | 0 ° | 17.8; 5 ° | 18.1; 10 ° | 18.0 | 0 ° | 18.0; 5 ° | 18.1; 10 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±4.0 | ±3.1 | ±3.8 | ±3.5 | ±5.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.3 | ±0.3 | ±0.5 | ±0.2 | ±0.2 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 16 | 19 | 20 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 24 | 24 | 25 | 23 |
CPR at Boresight, dB | 16 | 17 | 16 | 18 | 19 |
CPR at Sector, dB | 14 | 12 | 11 | 8 | 10 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 715.0 N @ 150 km/h (160.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 77.0 N @ 150 km/h (17.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 908.0 N @ 150 km/h (204.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 637 mm | 25.079 in |
Depth, packed | 277 mm | 10.906 in |
Length, packed | 1614 mm | 63.543 in |
Weight, gross | 31.5 kg | 69.446 lb |
Regulatory Compliance/Certifications
Agency | Classification |
CE
![]() |
Compliant with the relevant CE product directives |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse