Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

NHH-65A-HG-R2B

6-port Next Generation High Performance sector antenna, 2x 698–896 and 4x 1695–2200 MHz, 65° HPBW, 2x RET

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Antenna optimized for higher gain with improved radiation efficiency
  • Designed to reduce SUB 1 alarm triggers with pattern consistency between low band and mid band
  • Powered by CommScope’s next generation high-efficiency SEED™ technology
  • Interleaved dipole technology results into an attractive, low wind load mechanical package
  • Enhanced interference mitigation for improved SINR and throughput
  • Internal SBTs allow remote RET control from the radio over the RF jumper cable

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Copper | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1413 mm | 55.630 in
Net Weight, antenna only 20.5 kg | 45.195 lb

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz
Polarization ±45°

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 14.4 14.3 17.2 18.0 17.9
Beamwidth, Horizontal, degrees 66 63 66 61 64
Beamwidth, Vertical, degrees 16.4 14.7 7.1 6.5 6.3
Beam Tilt, degrees 0–18 0–18 0–10 0–10 0–10
USLS (First Lobe), dB 19 15 18 20 19
Front-to-Back Ratio at 180°, dB 25 31 35 34 29
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 1537 mm | 60.512 in
Weight, gross 31.1 kg | 68.564 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Color Light Gray (RAL 7035)
Grounding Type RF connector body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material Fiberglass, UV resistant
Radiator Material Copper | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 0
RF Connector Quantity, mid band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal Bias Tee Port 1 | Port 3
Internal RET Low band (1) | Mid band (1)
Power Consumption, active state, maximum 10 W
Power Consumption, idle state, maximum 2 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 301 mm | 11.850 in
Depth 181 mm | 7.126 in
Length 1413 mm | 55.630 in
Net Weight, antenna only 20.5 kg | 45.195 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 896 MHz | 1695 – 2200 MHz
Polarization ±45°

Electrical Specifications

R1 R1 B1,B2 B1,B2 B1,B2
Frequency Band, MHz 698–806 806–896 1695–1880 1850–1990 1920–2200
RF Port 1,2 1,2 3,4,5,6 3,4,5,6 3,4,5,6
Gain, dBi 14.4 14.3 17.2 18.0 17.9
Beamwidth, Horizontal, degrees 66 63 66 61 64
Beamwidth, Vertical, degrees 16.4 14.7 7.1 6.5 6.3
Beam Tilt, degrees 0–18 0–18 0–10 0–10 0–10
USLS (First Lobe), dB 19 15 18 20 19
Front-to-Back Ratio at 180°, dB 25 31 35 34 29
Isolation, Cross Polarization, dB 25 25 25 25 25
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -153 -153 -153 -153 -153
Input Power per Port at 50°C, maximum, watts 300 300 250 250 250

Mechanical Specifications

Wind Loading @ Velocity, frontal 206.0 N @ 150 km/h (46.3 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 396.0 N @ 150 km/h (89.0 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 208.0 N @ 150 km/h (46.8 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 380 mm | 14.961 in
Depth, packed 295 mm | 11.614 in
Length, packed 1537 mm | 60.512 in
Weight, gross 31.1 kg | 68.564 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification