NHHSS-65C-R2B
10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4200 MHz, 65° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt
Specifications
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- Low band and mid band performance mirrors the performance of existing NHH hex port antennas
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 28 kg | 61.729 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 15.9 | 16.1 | 17.4 | 17.8 | 18.1 | 17.5 | 17.1 | 17.0 |
Beamwidth, Horizontal, degrees | 66 | 62 | 68 | 65 | 64 | 59 | 66 | 65 |
Beamwidth, Vertical, degrees | 8.9 | 7.9 | 5.6 | 5.3 | 5 | 5.6 | 5.1 | 4.8 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 4 | 4 | 4 |
USLS (First Lobe), dB | 19 | 18 | 19 | 20 | 21 | 14 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 34 | 30 | 32 | 32 | 30 | 36 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.8 | 17.0 | 17.6 | 17.8 | 17.0 | 16.8 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.6 | ±0.2 | ±0.3 | ±0.9 | ±0.7 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.8 5 ° | 15.8 11 ° | 15.3 | 0 ° | 16.0 5 ° | 16.0 11 ° | 15.4 | 0 ° | 16.9 4 ° | 16.9 7 ° | 16.8 | 0 ° | 17.3 4 ° | 17.5 7 ° | 17.4 | 0 ° | 17.5 4 ° | 17.7 7 ° | 17.6 | |||
Beamwidth, Horizontal Tolerance, degrees | ±3.1 | ±1 | ±5.2 | ±1.6 | ±2.9 | ±10.5 | ±3.8 | ±8.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.3 | ±0.2 | ±0.3 | ±0.5 | ±0.2 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 14 | 14 | 15 | 15 | 14 | 14 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 25 | 25 | 27 | 26 | 26 | 27 | 25 |
CPR at Boresight, dB | 23 | 19 | 18 | 20 | 20 | 19 | 19 | 18 |
CPR at Sector, dB | 11 | 8 | 10 | 10 | 9 | 8 | 5 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2571 mm | 101.221 in |
Weight, gross | 40.5 kg | 89.287 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 28 kg | 61.729 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 15.9 | 16.1 | 17.4 | 17.8 | 18.1 | 17.5 | 17.1 | 17.0 |
Beamwidth, Horizontal, degrees | 66 | 62 | 68 | 65 | 64 | 59 | 66 | 65 |
Beamwidth, Vertical, degrees | 8.9 | 7.9 | 5.6 | 5.3 | 5 | 5.6 | 5.1 | 4.8 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 4 | 4 | 4 |
USLS (First Lobe), dB | 19 | 18 | 19 | 20 | 21 | 14 | 16 | 17 |
Front-to-Back Ratio at 180°, dB | 30 | 34 | 30 | 32 | 32 | 30 | 36 | 31 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -140 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 15.4 | 15.8 | 17.0 | 17.6 | 17.8 | 17.0 | 16.8 | 16.7 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.6 | ±0.2 | ±0.3 | ±0.9 | ±0.7 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 15.8; 5 ° | 15.8; 11 ° | 15.3 | 0 ° | 16.0; 5 ° | 16.0; 11 ° | 15.4 | 0 ° | 16.9; 4 ° | 16.9; 7 ° | 16.8 | 0 ° | 17.3; 4 ° | 17.5; 7 ° | 17.4 | 0 ° | 17.5; 4 ° | 17.7; 7 ° | 17.6 | |||
Beamwidth, Horizontal Tolerance, degrees | ±3.1 | ±1 | ±5.2 | ±1.6 | ±2.9 | ±10.5 | ±3.8 | ±8.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.5 | ±0.3 | ±0.2 | ±0.3 | ±0.5 | ±0.2 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 14 | 14 | 15 | 15 | 14 | 14 | 15 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 25 | 25 | 27 | 26 | 26 | 27 | 25 |
CPR at Boresight, dB | 23 | 19 | 18 | 20 | 20 | 19 | 19 | 18 |
CPR at Sector, dB | 11 | 8 | 10 | 10 | 9 | 8 | 5 | 4 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 393.0 N @ 150 km/h (88.3 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Environmental Specifications
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Packaging and Weights
Width, packed | 380 mm | 14.961 in |
Depth, packed | 295 mm | 11.614 in |
Length, packed | 2571 mm | 101.221 in |
Weight, gross | 40.5 kg | 89.287 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse