NHHSS-65C-R2BT10
10-port sector antenna, 2x 698–896, 4x 1695–2200 and 4x 3100-4200 MHz, 65° HPBW, 2x RETs and 2x SBTs. Both high bands share the same electrical tilt.
Specifications
Features and Benefits
- Perfect antenna to add 3.5GHz CBRS to macro sites
- Low band and mid band performance mirrors the performance of existing NHH hex port antennas
- Interleaved dipole technology providing for attractive, low wind load mechanical package
- Internal SBT on low and high band allow remote RET control from the radio over the RF jumper cable
- One LB RET and one HB RET. Both high bands are controlled by one RET to ensure same tilt level for 4x MIMO
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 28.1 kg | 61.950 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 15.8 | 16.0 | 17.5 | 17.8 | 18.0 | 17.8 | 17.7 | 17.2 |
Beamwidth, Horizontal, degrees | 64 | 62 | 67 | 62 | 63 | 56 | 59 | 60 |
Beamwidth, Vertical, degrees | 8.9 | 7.9 | 5.6 | 5.2 | 5 | 5.7 | 5.3 | 5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 10 | 10 | 10 |
USLS (First Lobe), dB | 19 | 19 | 19 | 21 | 23 | 16 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 31 | 32 | 31 | 28 | 30 | 31 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 15.5 | 15.8 | 17.1 | 17.6 | 17.7 | 17.4 | 17.2 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.3 | ±0.3 | ±0.6 | ±0.7 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±1.4 | ±5.9 | ±1.6 | ±3.9 | ±8.6 | ±7.1 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 | ±0.3 | ±0.2 | ±0.3 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 16 | 16 | 15 | 16 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 26 | 26 | 24 | 26 | 23 | 21 |
CPR at Boresight, dB | 23 | 19 | 18 | 19 | 19 | 17 | 17 | 16 |
CPR at Sector, dB | 11 | 9 | 10 | 9 | 8 | 9 | 5 | 3 |
Mechanical Specifications
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2583 mm | 101.693 in |
Weight, gross | 40.8 kg | 89.948 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 4x 8 pin connector as per IEC 60130-9 Daisy chain in: Male / Daisy chain out: Female Pin3: RS485A(AISG_B), Pin5: RS485B(AISG_A), Pin6: DC 10~30V, Pin7: DC_ Return |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 | Port 3 |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.850 in |
Depth | 181 mm | 7.126 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 28.1 kg | 61.950 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2200 MHz | 3100 – 4200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain, dBi | 15.8 | 16.0 | 17.5 | 17.8 | 18.0 | 17.8 | 17.7 | 17.2 |
Beamwidth, Horizontal, degrees | 64 | 62 | 67 | 62 | 63 | 56 | 59 | 60 |
Beamwidth, Vertical, degrees | 8.9 | 7.9 | 5.6 | 5.2 | 5 | 5.7 | 5.3 | 5 |
Beam Tilt, degrees | 0–11 | 0–11 | 0–7 | 0–7 | 0–7 | 10 | 10 | 10 |
USLS (First Lobe), dB | 19 | 19 | 19 | 21 | 23 | 16 | 18 | 16 |
Front-to-Back Ratio at 180°, dB | 28 | 31 | 32 | 31 | 28 | 30 | 31 | 29 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -145 | -145 | -145 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 300 | 100 | 100 | 100 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2200 | 3100–3550 | 3550–3700 | 3700–4200 |
Gain by all Beam Tilts, average, dBi | 15.5 | 15.8 | 17.1 | 17.6 | 17.7 | 17.4 | 17.2 | 16.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.6 | ±0.3 | ±0.3 | ±0.6 | ±0.7 | ±0.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.8 | ±1.4 | ±5.9 | ±1.6 | ±3.9 | ±8.6 | ±7.1 | ±5 |
Beamwidth, Vertical Tolerance, degrees | ±0.6 | ±0.7 | ±0.3 | ±0.2 | ±0.3 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 14 | 15 | 15 | 16 | 16 | 15 | 16 | 12 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 25 | 26 | 26 | 24 | 26 | 23 | 21 |
CPR at Boresight, dB | 23 | 19 | 18 | 19 | 19 | 17 | 17 | 16 |
CPR at Sector, dB | 11 | 9 | 10 | 9 | 8 | 9 | 5 | 3 |
Mechanical Specifications
Wind Loading @ Velocity, lateral | 330.0 N @ 150 km/h (74.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 757.0 N @ 150 km/h (170.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 398.0 N @ 150 km/h (89.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 441 mm | 17.362 in |
Depth, packed | 337 mm | 13.268 in |
Length, packed | 2583 mm | 101.693 in |
Weight, gross | 40.8 kg | 89.948 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse