NN-65A-R2
4-port sector antenna, 4x 698–896 MHz, 65° HPBW, 2x RET(ATM200)
Specifications
Features and Benefits
- Excellent choice to maximize both coverage and capacity in suburban and rural applications
- 4 port low band antenna for 4X MIMO applications and high data throughput
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 682 mm | 26.85 in |
Depth | 181 mm | 7.126 in |
Length | 1394 mm | 54.882 in |
Net Weight, without mounting kit | 30.3 kg | 66.8 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 13.4 | 13.9 |
Beamwidth, Horizontal, degrees | 62 | 62 |
Beamwidth, Vertical, degrees | 16.3 | 14.6 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6 5 ° | 14.6 10 ° | 14.6 | 0 ° | 14.9 5 ° | 15.0 10 ° | 14.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 23 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 20 |
CPR at Boresight, dB | 25 | 21 |
CPR at Sector, dB | 13 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,003.0 N @ 150 km/h (225.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 143.0 N @ 150 km/h (32.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,177.0 N @ 150 km/h (264.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 852 mm | 33.543 in |
Depth, packed | 351 mm | 13.819 in |
Length, packed | 1746 mm | 68.74 in |
Weight, gross | 49.1 kg | 108.247 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 682 mm | 26.85 in |
Depth | 181 mm | 7.126 in |
Length | 1394 mm | 54.882 in |
Net Weight, without mounting kit | 30.3 kg | 66.8 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz |
Polarization | ±45° |
Total Input Power, maximum | 600 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 |
Gain, dBi | 13.4 | 13.9 |
Beamwidth, Horizontal, degrees | 62 | 62 |
Beamwidth, Vertical, degrees | 16.3 | 14.6 |
Beam Tilt, degrees | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 30 |
Isolation, Cross Polarization, dB | 30 | 30 |
VSWR | Return loss, dB | 1.4 | 15.6 | 1.4 | 15.6 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 350 | 350 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 |
Gain by all Beam Tilts, average, dBi | 14.6 | 15.0 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 |
Gain by Beam Tilt, average, dBi | 0 ° | 14.6; 5 ° | 14.6; 10 ° | 14.6 | 0 ° | 14.9; 5 ° | 15.0; 10 ° | 14.9 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±2.1 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 23 | 19 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 20 |
CPR at Boresight, dB | 25 | 21 |
CPR at Sector, dB | 13 | 13 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,003.0 N @ 150 km/h (225.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 143.0 N @ 150 km/h (32.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,177.0 N @ 150 km/h (264.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 852 mm | 33.543 in |
Depth, packed | 351 mm | 13.819 in |
Length, packed | 1746 mm | 68.74 in |
Weight, gross | 49.1 kg | 108.247 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse