NNH4-65A-R6-V1
12-port sector antenna, 4x 698–896 and 8x 1695–2360 MHz, 65° HPBW, 6x RET.
Specifications
Features and Benefits
- Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
- Independent tilt for all arrays
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 33.5 kg | 73.855 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 13.2 | 13.8 | 14.0 | 14.7 | 14.9 | 15.3 |
Beamwidth, Horizontal, degrees | 72 | 63 | 59 | 60 | 62 | 59 |
Beamwidth, Vertical, degrees | 16.4 | 14.8 | 15.7 | 14.6 | 13.9 | 12.4 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–16 | 2–16 | 2–16 |
USLS (First Lobe), dB | 15 | 19 | 16 | 18 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 34 | 35 | 34 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.9 | 13.4 | 13.5 | 14.4 | 14.5 | 14.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.8 | ±0.5 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.0 9 ° | 12.916 ° | 12.7 | 2 ° | 13.6 9 ° | 13.516 ° | 13.0 | 2 ° | 13.6 9 ° | 13.616 ° | 13.4 | 2 ° | 14.5 9 ° | 14.416 ° | 14.2 | 2 ° | 14.6 9 ° | 14.516 ° | 14.3 | 2 ° | 15.1 9 ° | 14.916 ° | 14.6 |
Beamwidth, Horizontal Tolerance, degrees | ±4.1 | ±4.3 | ±5.6 | ±3.8 | ±3.7 | ±7.4 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.3 | ±1.3 | ±0.8 | ±0.9 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 17 | 19 | 18 | 19 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 21 | 28 | 30 | 28 | 26 |
CPR at Boresight, dB | 21 | 22 | 16 | 21 | 21 | 19 |
CPR at Sector, dB | 11 | 4 | 7 | 9 | 9 | 11 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.48 m² | 5.167 ft² |
Effective Projective Area (EPA), lateral | 0.16 m² | 1.722 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 509.0 N @ 150 km/h (114.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 660.0 N @ 150 km/h (148.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 419.0 N @ 150 km/h (94.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 1582 mm | 62.283 in |
Weight, gross | 46.7 kg | 102.956 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 33.5 kg | 73.855 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 896 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain, dBi | 13.2 | 13.8 | 14.0 | 14.7 | 14.9 | 15.3 |
Beamwidth, Horizontal, degrees | 72 | 63 | 59 | 60 | 62 | 59 |
Beamwidth, Vertical, degrees | 16.4 | 14.8 | 15.7 | 14.6 | 13.9 | 12.4 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–16 | 2–16 | 2–16 | 2–16 |
USLS (First Lobe), dB | 15 | 19 | 16 | 18 | 17 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 30 | 34 | 35 | 34 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 698–806 | 806–896 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
Gain by all Beam Tilts, average, dBi | 12.9 | 13.4 | 13.5 | 14.4 | 14.5 | 14.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.4 | ±0.6 | ±0.8 | ±0.5 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 13.0; 9 ° | 12.9;16 ° | 12.7 | 2 ° | 13.6; 9 ° | 13.5;16 ° | 13.0 | 2 ° | 13.6; 9 ° | 13.6;16 ° | 13.4 | 2 ° | 14.5; 9 ° | 14.4;16 ° | 14.2 | 2 ° | 14.6; 9 ° | 14.5;16 ° | 14.3 | 2 ° | 15.1; 9 ° | 14.9;16 ° | 14.6 |
Beamwidth, Horizontal Tolerance, degrees | ±4.1 | ±4.3 | ±5.6 | ±3.8 | ±3.7 | ±7.4 |
Beamwidth, Vertical Tolerance, degrees | ±1.1 | ±1.3 | ±1.3 | ±0.8 | ±0.9 | ±0.8 |
USLS, beampeak to 20° above beampeak, dB | 17 | 19 | 18 | 19 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 21 | 28 | 30 | 28 | 26 |
CPR at Boresight, dB | 21 | 22 | 16 | 21 | 21 | 19 |
CPR at Sector, dB | 11 | 4 | 7 | 9 | 9 | 11 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.48 m² | 5.167 ft² |
Effective Projective Area (EPA), lateral | 0.16 m² | 1.722 ft² |
Mechanical Tilt Range | 0°–15° |
Wind Loading @ Velocity, frontal | 509.0 N @ 150 km/h (114.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 169.0 N @ 150 km/h (38.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 660.0 N @ 150 km/h (148.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 419.0 N @ 150 km/h (94.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 1582 mm | 62.283 in |
Weight, gross | 46.7 kg | 102.956 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse