NNH4-65B-R6-V2
12-port sector antenna, 4x 703–894 and 8x 1695–2200 MHz, 65° HPBW, 6x RET.
Specifications
Features and Benefits
- Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
- Independent tilt for all arrays
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 37.7 kg | 83.114 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 703 – 894 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 14.4 | 15.0 | 15.7 | 16.3 | 16.5 |
Beamwidth, Horizontal, degrees | 69 | 65 | 58 | 60 | 60 |
Beamwidth, Vertical, degrees | 12 | 10.6 | 11.2 | 10.4 | 9.8 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 16 | 18 | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 28 | 32 | 33 | 38 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.6 | 15.2 | 16.0 | 16.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.8 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.1 8 ° | 14.214 ° | 13.7 | 2 ° | 14.7 8 ° | 14.814 ° | 14.2 | 2 ° | 15.2 8 ° | 15.214 ° | 15.0 | 2 ° | 16.0 8 ° | 16.014 ° | 15.9 | 2 ° | 16.1 8 ° | 16.214 ° | 16.0 |
Beamwidth, Horizontal Tolerance, degrees | ±3.4 | ±4.1 | ±5.7 | ±1.8 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.9 | ±0.8 | ±0.5 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 18 | 19 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 28 | 32 | 28 |
CPR at Boresight, dB | 23 | 24 | 15 | 21 | 21 |
CPR at Sector, dB | 10 | 5 | 9 | 8 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.64 m² | 6.889 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2010 mm | 79.134 in |
Weight, gross | 52.5 kg | 115.743 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 1828 mm | 71.969 in |
Net Weight, without mounting kit | 37.7 kg | 83.114 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 703 – 894 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 14.4 | 15.0 | 15.7 | 16.3 | 16.5 |
Beamwidth, Horizontal, degrees | 69 | 65 | 58 | 60 | 60 |
Beamwidth, Vertical, degrees | 12 | 10.6 | 11.2 | 10.4 | 9.8 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–14 | 2–14 |
USLS (First Lobe), dB | 16 | 18 | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 28 | 32 | 33 | 38 | 35 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.6 | 15.2 | 16.0 | 16.1 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.6 | ±0.8 | ±0.5 | ±0.4 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.1; 8 ° | 14.2;14 ° | 13.7 | 2 ° | 14.7; 8 ° | 14.8;14 ° | 14.2 | 2 ° | 15.2; 8 ° | 15.2;14 ° | 15.0 | 2 ° | 16.0; 8 ° | 16.0;14 ° | 15.9 | 2 ° | 16.1; 8 ° | 16.2;14 ° | 16.0 |
Beamwidth, Horizontal Tolerance, degrees | ±3.4 | ±4.1 | ±5.7 | ±1.8 | ±3.1 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.9 | ±0.8 | ±0.5 | ±0.7 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 18 | 19 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 28 | 32 | 28 |
CPR at Boresight, dB | 23 | 24 | 15 | 21 | 21 |
CPR at Sector, dB | 10 | 5 | 9 | 8 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.64 m² | 6.889 ft² |
Effective Projective Area (EPA), lateral | 0.22 m² | 2.368 ft² |
Mechanical Tilt Range | 0°–17° |
Wind Loading @ Velocity, frontal | 685.0 N @ 150 km/h (154.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 232.0 N @ 150 km/h (52.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 889.0 N @ 150 km/h (199.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 564.0 N @ 150 km/h (126.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2010 mm | 79.134 in |
Weight, gross | 52.5 kg | 115.743 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse