NNH4-65C-R6-V2
12-port sector antenna, 4x 703–894 and 8x 1695–2200 MHz, 65° HPBW, 6x RET.
Specifications
Features and Benefits
- Features a downtilt range of 0-10° to provide for improved interference performance
- Features broadband Low Band (698-896 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for Band 14, AWS, PCS and WCS applications
- Independent tilt for all arrays
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Dual 4T4R (4x MIMO) on High band
- Optimized SPR performance across all operating bands
- Excellent wind loading characteristics
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 46.8 kg | 103.176 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 703 – 894 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 15.8 | 16.0 | 17.0 | 17.5 | 17.8 |
Beamwidth, Horizontal, degrees | 75 | 73 | 58 | 59 | 61 |
Beamwidth, Vertical, degrees | 9.7 | 8.7 | 7.9 | 7.4 | 7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 17 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 39 | 42 | 39 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.8 | 16.5 | 17.1 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 | ±0.8 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.2 7 ° | 15.312 ° | 15.2 | 2 ° | 15.8 7 ° | 15.912 ° | 15.7 | 2 ° | 16.6 7 ° | 16.812 ° | 16.2 | 2 ° | 17.1 7 ° | 17.412 ° | 16.7 | 2 ° | 17.1 7 ° | 17.612 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±2.1 | ±4.8 | ±2.4 | ±3.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.5 | ±0.4 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 14 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 31 | 33 | 29 |
CPR at Boresight, dB | 22 | 24 | 20 | 21 | 21 |
CPR at Sector, dB | 9 | 6 | 9 | 9 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.9 m² | 9.688 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2620 mm | 103.15 in |
Weight, gross | 68.3 kg | 150.576 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, without mounting kit | 46.8 kg | 103.176 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 703 – 894 MHz | 1695 – 2200 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain, dBi | 15.8 | 16.0 | 17.0 | 17.5 | 17.8 |
Beamwidth, Horizontal, degrees | 75 | 73 | 58 | 59 | 61 |
Beamwidth, Vertical, degrees | 9.7 | 8.7 | 7.9 | 7.4 | 7 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 19 | 17 | 18 | 19 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 39 | 42 | 39 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 703–803 | 824–894 | 1695–1880 | 1850–1990 | 1920–2200 |
Gain by all Beam Tilts, average, dBi | 15.3 | 15.8 | 16.5 | 17.1 | 17.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.7 | ±0.4 | ±0.8 | ±0.6 | ±0.6 |
Gain by Beam Tilt, average, dBi | 2 ° | 15.2; 7 ° | 15.3;12 ° | 15.2 | 2 ° | 15.8; 7 ° | 15.9;12 ° | 15.7 | 2 ° | 16.6; 7 ° | 16.8;12 ° | 16.2 | 2 ° | 17.1; 7 ° | 17.4;12 ° | 16.7 | 2 ° | 17.1; 7 ° | 17.6;12 ° | 16.9 |
Beamwidth, Horizontal Tolerance, degrees | ±2.5 | ±2.1 | ±4.8 | ±2.4 | ±3.4 |
Beamwidth, Vertical Tolerance, degrees | ±0.8 | ±0.5 | ±0.4 | ±0.3 | ±0.6 |
USLS, beampeak to 20° above beampeak, dB | 16 | 16 | 14 | 15 | 16 |
Front-to-Back Total Power at 180° ± 30°, dB | 23 | 22 | 31 | 33 | 29 |
CPR at Boresight, dB | 22 | 24 | 20 | 21 | 21 |
CPR at Sector, dB | 9 | 6 | 9 | 9 | 7 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.9 m² | 9.688 ft² |
Effective Projective Area (EPA), lateral | 0.31 m² | 3.337 ft² |
Mechanical Tilt Range | 0°–10° |
Wind Loading @ Velocity, frontal | 954.0 N @ 150 km/h (214.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 331.0 N @ 150 km/h (74.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,235.0 N @ 150 km/h (277.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 785.0 N @ 150 km/h (176.5 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 608 mm | 23.937 in |
Depth, packed | 352 mm | 13.858 in |
Length, packed | 2620 mm | 103.15 in |
Weight, gross | 68.3 kg | 150.576 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse