RHHTT-65A-R4
10-port sector antenna, 2x 694–960, 4x 1695–2180 and 4x 2490-2690 MHz, 65° HPBW, 4x RET. High bands (H1/H2) arrays are diplexed at the element level.
Specifications
Features and Benefits
- Independent tilt for 694-960 and 1695-2180 MHz arrays. Shared tilt for the two 2490-2690 MHz arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 20.3 kg | 44.754 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
LB | LB | HB1 | HB1 | HB2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2490–2690 |
Gain, dBi | 14.2 | 14.7 | 17.1 | 17.4 | 17.6 |
Beamwidth, Horizontal, degrees | 68 | 63 | 61 | 61 | 65 |
Beamwidth, Vertical, degrees | 16.2 | 14.1 | 7.4 | 6.8 | 5.6 |
Beam Tilt, degrees | 3–18 | 3–18 | 3–13 | 3–13 | 3–13 |
USLS (First Lobe), dB | 18 | 19 | 19 | 21 | 14 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 31 | 36 | 38 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.4 | 16.8 | 17.1 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.5 | ±0.3 | ±0.9 |
Gain by Beam Tilt, average, dBi | 3 ° | 14.010 ° | 14.0 18 ° | 13.7 | 3 ° | 14.710 ° | 14.5 18 ° | 14.0 | 3 ° | 16.8 8 ° | 16.913 ° | 16.5 | 3 ° | 17.1 8 ° | 17.313 ° | 16.9 | 3 ° | 16.8 8 ° | 17.113 ° | 16.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±2.5 | ±3.8 | ±2.2 | ±2.2 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±0.9 | ±0.4 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 12 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 27 | 26 | 28 |
CPR at Boresight, dB | 20 | 21 | 20 | 20 | 19 |
CPR at Sector, dB | 10 | 9 | 10 | 9 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 448 mm | 17.638 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 33.9 kg | 74.737 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1400 mm | 55.118 in |
Net Weight, without mounting kit | 20.3 kg | 44.754 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,000 W @ 50 °C |
Electrical Specifications
LB | LB | HB1 | HB1 | HB2 | |
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2490–2690 |
Gain, dBi | 14.2 | 14.7 | 17.1 | 17.4 | 17.6 |
Beamwidth, Horizontal, degrees | 68 | 63 | 61 | 61 | 65 |
Beamwidth, Vertical, degrees | 16.2 | 14.1 | 7.4 | 6.8 | 5.6 |
Beam Tilt, degrees | 3–18 | 3–18 | 3–13 | 3–13 | 3–13 |
USLS (First Lobe), dB | 18 | 19 | 19 | 21 | 14 |
Front-to-Back Ratio at 180°, dB | 32 | 32 | 31 | 36 | 38 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–862 | 880–960 | 1695–1920 | 1920–2180 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 13.9 | 14.4 | 16.8 | 17.1 | 16.9 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.5 | ±0.5 | ±0.3 | ±0.9 |
Gain by Beam Tilt, average, dBi | 3 ° | 14.0;10 ° | 14.0; 18 ° | 13.7 | 3 ° | 14.7;10 ° | 14.5; 18 ° | 14.0 | 3 ° | 16.8; 8 ° | 16.9;13 ° | 16.5 | 3 ° | 17.1; 8 ° | 17.3;13 ° | 16.9 | 3 ° | 16.8; 8 ° | 17.1;13 ° | 16.4 |
Beamwidth, Horizontal Tolerance, degrees | ±2.4 | ±2.5 | ±3.8 | ±2.2 | ±2.2 |
Beamwidth, Vertical Tolerance, degrees | ±1.4 | ±0.9 | ±0.4 | ±0.5 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 18 | 19 | 12 | 14 | 13 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 23 | 27 | 26 | 28 |
CPR at Boresight, dB | 20 | 21 | 20 | 20 | 19 |
CPR at Sector, dB | 10 | 9 | 10 | 9 | 9 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 221.0 N @ 150 km/h (49.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 185.0 N @ 150 km/h (41.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 469.0 N @ 150 km/h (105.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 234.0 N @ 150 km/h (52.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 448 mm | 17.638 in |
Depth, packed | 355 mm | 13.976 in |
Length, packed | 1544 mm | 60.787 in |
Weight, gross | 33.9 kg | 74.737 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse