RRVV-65A-R2N43
8-port sector antenna, 4 x 694–960 and 4 x 1695–2690 MHz, 65° HPBW, 2x RET
Features and Benefits
- Antenna design optimized to offer high gain performances
- Array configuration provides capability for 4T4R (4x MIMO) on Low band and Mid band
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 1599 mm | 62.953 in |
Net Weight, antenna only | 24.5 kg | 54.013 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 703–803 | 824–894 | 890–960 | 1695–1920 | 1850–1990 | 2100–2170 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 14.3 | 14.9 | 15.1 | 18.1 | 18.5 | 18.9 | 19.5 | 19.3 |
Beamwidth, Horizontal, degrees | 70 | 70 | 67 | 62 | 58 | 59 | 50 | 53 |
Beamwidth, Vertical, degrees | 13.4 | 11.8 | 11.1 | 5.9 | 5.6 | 5.2 | 4.7 | 4.4 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 18 | 17 | 18 | 19 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 27 | 28 | 34 | 34 | 38 | 34 | 31 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 19 | 19 | 28 | 28 | 30 | 27 | 26 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 26 | 26 | |||
Isolation, Cross Polarization, typical, dB | 25 | 25 | 25 | |||||
Isolation, Inter-band, dB | 26 | 26 | 26 | 26 | 26 | |||
Isolation, Inter-band, typical, dB | 25 | 25 | 25 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 370.0 N @ 150 km/h (83.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 557.0 N @ 150 km/h (125.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 237.0 N @ 150 km/h (53.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 1771 mm | 69.724 in |
Weight, gross | 34.5 kg | 76.059 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 4 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (1) | Mid band (1) |
Power Consumption, active state, maximum | 10 W |
Power Consumption, idle state, maximum | 2 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 430 mm | 16.929 in |
Depth | 197 mm | 7.756 in |
Length | 1599 mm | 62.953 in |
Net Weight, antenna only | 24.5 kg | 54.013 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | Y1,Y2 | |
Frequency Band, MHz | 703–803 | 824–894 | 890–960 | 1695–1920 | 1850–1990 | 2100–2170 | 2300–2500 | 2500–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 5-8 | 5-8 | 5-8 | 5-8 |
Gain, dBi | 14.3 | 14.9 | 15.1 | 18.1 | 18.5 | 18.9 | 19.5 | 19.3 |
Beamwidth, Horizontal, degrees | 70 | 70 | 67 | 62 | 58 | 59 | 50 | 53 |
Beamwidth, Vertical, degrees | 13.4 | 11.8 | 11.1 | 5.9 | 5.6 | 5.2 | 4.7 | 4.4 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 16 | 18 | 18 | 17 | 18 | 19 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 29 | 27 | 28 | 34 | 34 | 38 | 34 | 31 |
Front-to-Back Total Power at 180° ± 30°, dB | 19 | 19 | 19 | 28 | 28 | 30 | 27 | 26 |
Isolation, Cross Polarization, dB | 26 | 26 | 26 | 26 | 26 | |||
Isolation, Cross Polarization, typical, dB | 25 | 25 | 25 | |||||
Isolation, Inter-band, dB | 26 | 26 | 26 | 26 | 26 | |||
Isolation, Inter-band, typical, dB | 25 | 25 | 25 | |||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 370.0 N @ 150 km/h (83.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 186.0 N @ 150 km/h (41.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 557.0 N @ 150 km/h (125.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 237.0 N @ 150 km/h (53.3 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 530 mm | 20.866 in |
Depth, packed | 349 mm | 13.740 in |
Length, packed | 1771 mm | 69.724 in |
Weight, gross | 34.5 kg | 76.059 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse