RRZZ2VV-6533D-R8
16-port sector/multibeam antenna 4x 694–960 MHz, 4x 1427-2690 MHz 65° HPBW and 8x 1695–2690 MHz 2x 2-Beam 33°HPBW, 8x RET
Features and Benefits
- Optional Mounting Kits with mechanical tilt capacity need to be ordered separately
- Innovative aerodynamic shape optimized for reduced wind loading in every direction
- "Green" packaging of reduced size and gross weight that uses less material and reduces shipping pollution
- GREEN and High Capacity Antenna Solution
Specifications
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2577 mm | 101.457 in |
Net Weight, antenna only | 50 kg | 110.231 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 |
Gain at Mid Tilt, dBi | 15.4 | 15.6 | 15.8 | 15.2 | 16.9 | 17.8 | 18.5 | 18.9 | 17.8 | 19.0 | 19.3 | 19.7 |
Beamwidth, Horizontal, degrees | 70 | 68 | 65 | 82 | 75 | 68 | 61 | 57 | 35 | 32 | 29 | 26 |
Beamwidth, Vertical, degrees | 9.5 | 8.7 | 8 | 7.2 | 5.9 | 5.3 | 4.7 | 4.5 | 7.2 | 6.5 | 5.8 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 19 | 17 | 20 | 17 | 17 | 17 | 19 | 16 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 31 | 31 | 32 | 30 | 32 | 33 | 34 | 36 | 34 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 20 | 22 | 23 | 23 | 24 | 23 | 28 | 30 | 29 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 899.0 N @ 150 km/h (202.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,076.0 N @ 150 km/h (241.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 619.0 N @ 150 km/h (139.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2764 mm | 108.819 in |
Weight, gross | 66 kg | 145.505 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Multibeam |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (6) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2577 mm | 101.457 in |
Net Weight, antenna only | 50 kg | 110.231 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,700 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 698–806 | 790–894 | 890–960 | 1427–1518 | 1695–1995 | 1920–2300 | 2300–2500 | 2490–2690 | 1710–1995 | 1920–2300 | 2300–2500 | 2490–2690 |
RF Port | 1,2,3,4 | 1,2,3,4 | 1,2,3,4 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 5,6,15,16 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 | 7,8,9,10,11,12,13,14 |
Gain at Mid Tilt, dBi | 15.4 | 15.6 | 15.8 | 15.2 | 16.9 | 17.8 | 18.5 | 18.9 | 17.8 | 19.0 | 19.3 | 19.7 |
Beamwidth, Horizontal, degrees | 70 | 68 | 65 | 82 | 75 | 68 | 61 | 57 | 35 | 32 | 29 | 26 |
Beamwidth, Vertical, degrees | 9.5 | 8.7 | 8 | 7.2 | 5.9 | 5.3 | 4.7 | 4.5 | 7.2 | 6.5 | 5.8 | 5.3 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 19 | 17 | 20 | 17 | 17 | 17 | 19 | 16 | 17 | 17 | 16 |
Front-to-Back Ratio at 180°, dB | 29 | 29 | 31 | 31 | 32 | 30 | 32 | 33 | 34 | 36 | 34 | 33 |
Front-to-Back Total Power at 180° ± 30°, dB | 21 | 21 | 20 | 22 | 23 | 23 | 24 | 23 | 28 | 30 | 29 | 28 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Beam to Beam, dB | 17 | 17 | 17 | 17 | ||||||||
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 899.0 N @ 150 km/h (202.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 278.0 N @ 150 km/h (62.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,076.0 N @ 150 km/h (241.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 619.0 N @ 150 km/h (139.2 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2764 mm | 108.819 in |
Weight, gross | 66 kg | 145.505 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse