RRZZHHTT65BR6MR
16-port sector antenna, 4x 694–960, 4x 1427–2690, 4x 1695-2180 and 4x 2490-2690 MHz, 65° HPBW, 6x RET
Features and Benefits
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
- New endcap designs provide improved wind loading performance
- All internal RET actuators are connected in “Cascaded MRET” configuration
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 42.3 kg | 93.255 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | B1,B2 | Y1,Y4 | Y2,Y3 | Y2,Y3 | Y2,Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 9,10,15,16 | 11-14 | 11-14 | 11-14 |
Gain, dBi | 14.9 | 15.4 | 15.6 | 18.1 | 18.6 | 15.1 | 17.0 | 17.5 |
Beamwidth, Horizontal, degrees | 71 | 65 | 62 | 64 | 60 | 66 | 62 | 57 |
Beamwidth, Vertical, degrees | 10.4 | 9.2 | 8.3 | 5.2 | 4.1 | 9.3 | 7.3 | 5.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 16 | 17 | 24 | 20 | 19 | 22 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 31 | 33 | 29 | 33 | 35 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 26 | 27 | 26 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 27 | 27 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 150 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.68 m² | 7.319 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 720.0 N @ 150 km/h (161.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 864.0 N @ 150 km/h (194.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 496.0 N @ 150 km/h (111.5 lbf @ 150 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 56.8 kg | 125.222 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2100 mm | 82.677 in |
Net Weight, antenna only | 42.3 kg | 93.255 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 2690 MHz | 1695 – 2180 MHz | 2490 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1,R2 | R1,R2 | R1,R2 | B1,B2 | Y1,Y4 | Y2,Y3 | Y2,Y3 | Y2,Y3 | |
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1695–2180 | 2490–2690 | 1427–1518 | 1695–2180 | 2300–2690 |
RF Port | 1-4 | 1-4 | 1-4 | 5-8 | 9,10,15,16 | 11-14 | 11-14 | 11-14 |
Gain, dBi | 14.9 | 15.4 | 15.6 | 18.1 | 18.6 | 15.1 | 17.0 | 17.5 |
Beamwidth, Horizontal, degrees | 71 | 65 | 62 | 64 | 60 | 66 | 62 | 57 |
Beamwidth, Vertical, degrees | 10.4 | 9.2 | 8.3 | 5.2 | 4.1 | 9.3 | 7.3 | 5.6 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 15 | 16 | 16 | 17 | 24 | 20 | 19 | 22 |
Front-to-Back Ratio at 180°, dB | 32 | 33 | 31 | 33 | 29 | 33 | 35 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 26 | 27 | 26 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 27 | 27 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 150 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.68 m² | 7.319 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.260 ft² |
Wind Loading @ Velocity, frontal | 720.0 N @ 150 km/h (161.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 220.0 N @ 150 km/h (49.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 864.0 N @ 150 km/h (194.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 496.0 N @ 150 km/h (111.5 lbf @ 150 km/h) |
Wind Speed, maximum | 288 km/h (179 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2287 mm | 90.039 in |
Weight, gross | 56.8 kg | 125.222 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse