Warning Icon
This product was discontinued on: November 30, 2023

For other alternatives, please contact us for more information.

1 Replacement products available
  • RRZZT4-65A-R5
    16-port sector antenna, 4x 694–960, 4x 1427-2690 MHz 65° HPBW and 8x 2300–2690 MHz, 90° HPBW, 5x RET

RRZZT4-65A-R5-V2

16-port sector antenna, 4x 694–960, 4x 1427-2690 MHz 65° HPBW and 8x 2300–2690 MHz, 90° HPBW, 5x RET

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Includes 2x Single Column X-Pol Arrays for 694-960MHz and 2x Single Column X-Pol Arrays for 1427-2690MHz, suitable for 4x MIMO applications
  • Also includes 1x 4-Column Array for 2300-2690 MHz with calibration port. Column spacing optimized to support Soft Split Beamforming
  • A calibration port is provided for the 4-Column Array
  • 5 Internal RET’s provide independent electrical tilt control for each array
  • Supports re-configurable antenna sharing capability. Factory setting puts 2.6 GHz RET control (Y3) on AISG2, all other arrays have RET control on AISG1

General Specifications

Antenna Type Sector
Band Multiband
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (3) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, without mounting kit 36.5 kg | 80.469 lb
TDD Column Spacing 58 mm | 2.283 in

Array Layout

Click on image to enlarge.

Port Configuration

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 2300 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1-R2 R1-R2 R1-R2 Y1-Y2 Y1-Y2 Y1-Y2 Y3 Y3
Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Gain, dBi 13.2 13.4 13.5 15.4 17.1 18.3 16.5 16.5
Beamwidth, Horizontal, degrees 70 66 63 68 73 55 95 94
Beamwidth, Vertical, degrees 17 15.3 13.9 8.9 6.9 5.2 5.3 5
Beam Tilt, degrees 2–16 2–16 2–16 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 22 16 21 17 19 17 19
Front-to-Back Ratio at 180°, dB 31 29 26 33 30 31 34 31
Coupling level, Amp, Antenna port to Cal port, dB 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7 7
Isolation, Cross Polarization, dB 27 27 27 25 25 25 25 25
Isolation, Inter-band, dB 27 27 27 25 25 25 20 20
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 200 200 200

Electrical Specifications, Broadcast 65

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Gain, dBi 18.3 18.2
Beamwidth, Horizontal, degrees 60 60
Beamwidth, Horizontal Tolerance, degrees ±3.2 ±5.2
Beamwidth, Vertical, degrees 5.2 5.0
Beamwidth, Vertical Tolerance, degrees ±0.2 ±0.2
USLS (First Lobe), dB 18 19

Electrical Specifications, Service Beam

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Steered 0° Gain, dBi 21.4 21.4
Steered 0° Beamwidth, Horizontal, degrees 26 25
Steered 0° CPR over 10 dB Beamwidth, dB 25
Steered 0° Horizontal Sidelobe, dB 12 10
Steered 13° Gain, dBi 30.0
Steered 13° CPR over 10 dB Beamwidth, dB 10
Steered 30° Gain, dBi 21.3 20.9
Steered 30° Beamwidth, Horizontal, degrees 28 30

Electrical Specifications, Soft Split

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Gain, dBi 20.9 20.8
Beamwidth, Horizontal, degrees 32 33
Horizontal Sidelobe, dB 21 17

Mechanical Specifications

Mechanical Tilt Range 0°–15°
Wind Loading @ Velocity, frontal 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1686 mm | 66.378 in
Weight, gross 49.2 kg | 108.467 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

General Specifications

Antenna Type Sector
Band Multiband
Calibration Connector Interface 4.3-10 Female
Calibration Connector Quantity 1
Color Light Gray (RAL 7035)
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN
Radome Material Fiberglass, UV resistant
Radiator Material Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 4.3-10 Female
RF Connector Location Bottom
RF Connector Quantity, high band 12
RF Connector Quantity, mid band 0
RF Connector Quantity, low band 4
RF Connector Quantity, total 16

Remote Electrical Tilt (RET) Information

RET Hardware CommRET v2
RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 2 female | 2 male
Input Voltage 10–30 Vdc
Internal RET High band (3) | Low band (2)
Power Consumption, idle state, maximum 1 W
Power Consumption, normal conditions, maximum 8 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 498 mm | 19.606 in
Depth 197 mm | 7.756 in
Length 1499 mm | 59.016 in
Net Weight, without mounting kit 36.5 kg | 80.469 lb
TDD Column Spacing 58 mm | 2.283 in

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 694 – 960 MHz | 1427 – 2690 MHz | 2300 – 2690 MHz
Polarization ±45°
Total Input Power, maximum 900 W @ 50 °C

Electrical Specifications

R1-R2 R1-R2 R1-R2 Y1-Y2 Y1-Y2 Y1-Y2 Y3 Y3
Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Gain, dBi 13.2 13.4 13.5 15.4 17.1 18.3 16.5 16.5
Beamwidth, Horizontal, degrees 70 66 63 68 73 55 95 94
Beamwidth, Vertical, degrees 17 15.3 13.9 8.9 6.9 5.2 5.3 5
Beam Tilt, degrees 2–16 2–16 2–16 2–12 2–12 2–12 2–12 2–12
USLS (First Lobe), dB 20 22 16 21 17 19 17 19
Front-to-Back Ratio at 180°, dB 31 29 26 33 30 31 34 31
Coupling level, Amp, Antenna port to Cal port, dB 26 26
Coupling level, max Amp Δ, Antenna port to Cal port, dB ±2 ±2
Coupler, max Amp Δ, Antenna port to Cal port, dB 0.9 0.9
Coupler, max Phase Δ, Antenna port to Cal port, degrees 7 7
Isolation, Cross Polarization, dB 27 27 27 25 25 25 25 25
Isolation, Inter-band, dB 27 27 27 25 25 25 20 20
VSWR | Return loss, dB 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150 -150 -150
Input Power per Port at 50°C, maximum, watts 300 300 300 250 250 200 200 200

Electrical Specifications, Broadcast 65

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Gain, dBi 18.3 18.2
Beamwidth, Horizontal, degrees 60 60
Beamwidth, Horizontal Tolerance, degrees ±3.2 ±5.2
Beamwidth, Vertical, degrees 5.2 5.0
Beamwidth, Vertical Tolerance, degrees ±0.2 ±0.2
USLS (First Lobe), dB 18 19

Electrical Specifications, Service Beam

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Steered 0° Gain, dBi 21.4 21.4
Steered 0° Beamwidth, Horizontal, degrees 26 25
Steered 0° CPR over 10 dB Beamwidth, dB 25
Steered 0° Horizontal Sidelobe, dB 12 10
Steered 13° Gain, dBi 30.0
Steered 13° CPR over 10 dB Beamwidth, dB 10
Steered 30° Gain, dBi 21.3 20.9
Steered 30° Beamwidth, Horizontal, degrees 28 30

Electrical Specifications, Soft Split

Frequency Band, MHz 694–790 790–890 890–960 1427–1518 1695–2180 2300–2690 2300–2500 2490–2690
Gain, dBi 20.9 20.8
Beamwidth, Horizontal, degrees 32 33
Horizontal Sidelobe, dB 21 17

Mechanical Specifications

Mechanical Tilt Range 0°–15°
Wind Loading @ Velocity, frontal 549.0 N @ 150 km/h (123.4 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 183.0 N @ 150 km/h (41.1 lbf @ 150 km/h)
Wind Loading @ Velocity, maximum 712.0 N @ 150 km/h (160.1 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 452.0 N @ 150 km/h (101.6 lbf @ 150 km/h)
Wind Speed, maximum 241 km/h (150 mph)

Packaging and Weights

Width, packed 565 mm | 22.244 in
Depth, packed 309 mm | 12.165 in
Length, packed 1686 mm | 66.378 in
Weight, gross 49.2 kg | 108.467 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system