RV4S4-65A-R6
18-port sector antenna, 2x 698–960, 8x 1695-2690 and 8x 3300–3800 MHz, 65° HPBW, 6x RET
Features and Benefits
- Beam-forming weighting table available upon request
- M-LOC cluster connector for 3.3-3.8GHz, equipped with calibration port
- Provide a future-ready antenna solution with flexibility to reassign antenna, support 2T2R at 698-960MHz, 4T4R at 1695-2690MHz, and 8T8R at 3300-3800MHz
- Combination of FDD MIMO antenna and 3.5GHz 8T8R TDD beam forming antenna, all in one for 5G ready
- Retractable tilt indicator rods
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1600 mm | 62.992 in |
Net Weight, without mounting kit | 28.6 kg | 63.052 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | |
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 14.9 | 14.9 | 15.4 | 16.1 | 16.2 | 15.0 | 15.1 |
Beamwidth, Horizontal, degrees | 67 | 69 | 67 | 64 | 65 | 93 | 87 |
Beamwidth, Vertical, degrees | 13.1 | 11.4 | 11.1 | 10.1 | 8.6 | 7.2 | 6.7 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 18 | 15 | 17 | 19 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 36 | 32 | 31 | 31 | 30 | 33 | 33 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 16.0 | 16.1 | |||||
Beamwidth, Horizontal, degrees | 60 | 61 | |||||
Beamwidth, Horizontal Tolerance, degrees | ±4.7 | ±3.3 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.2 | 19.4 | |||||
Steered 0° Gain Tolerance, dBi | ±0.4 | ±0.5 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 27 | 26 | |||||
Steered 30° Gain, dBi | 18.8 | 18.9 | |||||
Steered 30° Gain Tolerance, dBi | ±0.4 | ±0.6 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.7 | 19.2 | |||||
Beamwidth, Horizontal, degrees | 32 | 28 | |||||
CPR at Beampeak, dB | 18 | 15 | |||||
Horizontal Sidelobe, dB | 15 | 15 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.29 m² | 3.122 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.26 ft² |
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 312.0 N @ 150 km/h (70.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 226.0 N @ 150 km/h (50.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 533.0 N @ 150 km/h (119.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1733 mm | 68.228 in |
Weight, gross | 41.8 kg | 92.153 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Calibration Connector Interface | M-LOC |
Calibration Connector Quantity | 1 |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female | M-LOC |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 16 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 18 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (5) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 395 mm | 15.551 in |
Depth | 228 mm | 8.976 in |
Length | 1600 mm | 62.992 in |
Net Weight, without mounting kit | 28.6 kg | 63.052 lb |
TDD Column Spacing | 42 mm | 1.654 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1695 – 2690 MHz | 3300 – 3800 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
R1 | R1 | Y1-Y4 | Y1-Y4 | Y1-Y4 | P1 | P1 | |
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 14.9 | 14.9 | 15.4 | 16.1 | 16.2 | 15.0 | 15.1 |
Beamwidth, Horizontal, degrees | 67 | 69 | 67 | 64 | 65 | 93 | 87 |
Beamwidth, Vertical, degrees | 13.1 | 11.4 | 11.1 | 10.1 | 8.6 | 7.2 | 6.7 |
Beam Tilt, degrees | 2–16 | 2–16 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 21 | 18 | 15 | 17 | 19 | 14 | 14 |
Front-to-Back Ratio at 180°, dB | 36 | 32 | 31 | 31 | 30 | 33 | 33 |
Coupling level, Amp, Antenna port to Cal port, dB | 26 | 26 | |||||
Coupling level, max Amp Δ, Antenna port to Cal port, dB | ±2 | ±2 | |||||
Coupler, max Amp Δ, Antenna port to Cal port, dB | 0.9 | 0.9 | |||||
Coupler, max Phase Δ, Antenna port to Cal port, degrees | 7 | 7 | |||||
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -140 | -140 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 250 | 250 | 250 | 75 | 75 |
Electrical Specifications, Broadcast 65
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 16.0 | 16.1 | |||||
Beamwidth, Horizontal, degrees | 60 | 61 | |||||
Beamwidth, Horizontal Tolerance, degrees | ±4.7 | ±3.3 |
Electrical Specifications, Service Beam
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Steered 0° Gain, dBi | 19.2 | 19.4 | |||||
Steered 0° Gain Tolerance, dBi | ±0.4 | ±0.5 | |||||
Steered 0° Beamwidth, Horizontal, degrees | 27 | 26 | |||||
Steered 30° Gain, dBi | 18.8 | 18.9 | |||||
Steered 30° Gain Tolerance, dBi | ±0.4 | ±0.6 | |||||
Steered 30° Beamwidth, Horizontal, degrees | 28 | 27 |
Electrical Specifications, Soft Split
Frequency Band, MHz | 698–890 | 890–960 | 1695–1920 | 1920–2200 | 2300–2690 | 3300–3600 | 3600–3800 |
Gain, dBi | 18.7 | 19.2 | |||||
Beamwidth, Horizontal, degrees | 32 | 28 | |||||
CPR at Beampeak, dB | 18 | 15 | |||||
Horizontal Sidelobe, dB | 15 | 15 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.29 m² | 3.122 ft² |
Effective Projective Area (EPA), lateral | 0.21 m² | 2.26 ft² |
Mechanical Tilt Range | 0°–18° |
Wind Loading @ Velocity, frontal | 312.0 N @ 150 km/h (70.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 226.0 N @ 150 km/h (50.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 533.0 N @ 150 km/h (119.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 319.0 N @ 150 km/h (71.7 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 505 mm | 19.882 in |
Depth, packed | 386 mm | 15.197 in |
Length, packed | 1733 mm | 68.228 in |
Weight, gross | 41.8 kg | 92.153 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse