Warning Icon
This product was discontinued on: March 27, 2020

For other alternatives, please contact us for more information.

0 Replacement products available

RVVPX308.14R3

6-port sector antenna, 2x 698–960 and 4x 1710–2690 MHz, 65° HPBW, 3x RET with manual override.

Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Radiator Material Brass | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 3 female | 3 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 353 mm | 13.898 in
Depth 209 mm | 8.228 in
Length 2065 mm | 81.299 in
Net Weight, without mounting kit 28 kg | 61.729 lb

Array Layout

Click on image to enlarge.

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2690 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 698–790 790–890 890–960 1710–1920 1920–2170 2300–2690
Gain, dBi 15.3 15.5 16.1 18.0 18.4 19.2
Beamwidth, Horizontal, degrees 68 69 63 62 63 62
Beamwidth, Vertical, degrees 12.4 11 10.1 5.8 5.1 4.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 18 18 18 18 18 14
Null Fill, dB -22 -22 -22 -22 -22 -22
Front-to-Back Ratio at 180°, dB 25 24 25 29 33 31
CPR at Boresight, dB 17 12 12 19 16 15
CPR at Sector, dB 10 10 9 7 5 4
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30
VSWR | Return loss, dB 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 300 300 300 250 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 698–790 790–890 890–960 1710–1920 1920–2170 2300–2690
Gain by all Beam Tilts, average, dBi 14.8 15.1 15.7 17.6 18.1 18.6
Gain by all Beam Tilts Tolerance, dB ±0.2 ±0.2 ±0.2 ±0.6 ±0.3 ±0.6
Gain by Beam Tilt, average, dBi 0 ° | 14.9
5 ° | 14.8
10 ° | 14.7
0 ° | 15.1
5 ° | 15.1
10 ° | 15.0
0 ° | 15.7
5 ° | 15.7
10 ° | 15.6
0 ° | 17.6
5 ° | 17.6
10 ° | 17.6
0 ° | 18.0
5 ° | 18.0
10 ° | 18.1
0 ° | 18.6
5 ° | 18.7
10 ° | 18.3
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±2 ±1.7 ±2.8 ±5.4 ±6.6
Beamwidth, Vertical Tolerance, degrees ±0.8 ±0.6 ±0.4 ±0.3 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 18 18 18 18 18 18
Front-to-Back Total Power at 180° ± 30°, dB 25 23 24 23 25 25
CPR at Boresight, dB 16 13 13 19 18 18
CPR at Sector, dB 11 10 8 7 5 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 926.0 N @ 150 km/h (208.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 951.0 N @ 150 km/h (213.8 lbf @ 150 km/h)
Wind Speed, maximum 250 km/h (155 mph)

Packaging and Weights

Width, packed 430 mm | 16.929 in
Depth, packed 325 mm | 12.795 in
Length, packed 2260 mm | 88.976 in
Weight, gross 45 kg | 99.208 lb

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

General Specifications

Antenna Type Sector
Band Multiband
Grounding Type RF connector inner conductor and body grounded to reflector and mounting bracket
Performance Note Outdoor usage
Radome Material ASA, UV stabilized
Radiator Material Brass | Low loss circuit board
Reflector Material Aluminum
RF Connector Interface 7-16 DIN Female
RF Connector Location Bottom
RF Connector Quantity, high band 4
RF Connector Quantity, low band 2
RF Connector Quantity, total 6

Remote Electrical Tilt (RET) Information

RET Interface 8-pin DIN Female | 8-pin DIN Male
RET Interface, quantity 3 female | 3 male
Input Voltage 10–30 Vdc
Internal RET High band (2) | Low band (1)
Power Consumption, idle state, maximum 2 W
Power Consumption, normal conditions, maximum 13 W
Protocol 3GPP/AISG 2.0 (Single RET)

Dimensions

Width 353 mm | 13.898 in
Depth 209 mm | 8.228 in
Length 2065 mm | 81.299 in
Net Weight, without mounting kit 28 kg | 61.729 lb

Electrical Specifications

Impedance 50 ohm
Operating Frequency Band 698 – 960 MHz | 1710 – 2690 MHz
Polarization ±45°

Electrical Specifications

Frequency Band, MHz 698–790 790–890 890–960 1710–1920 1920–2170 2300–2690
Gain, dBi 15.3 15.5 16.1 18.0 18.4 19.2
Beamwidth, Horizontal, degrees 68 69 63 62 63 62
Beamwidth, Vertical, degrees 12.4 11 10.1 5.8 5.1 4.2
Beam Tilt, degrees 0–10 0–10 0–10 0–10 0–10 0–10
USLS (First Lobe), dB 18 18 18 18 18 14
Null Fill, dB -22 -22 -22 -22 -22 -22
Front-to-Back Ratio at 180°, dB 25 24 25 29 33 31
CPR at Boresight, dB 17 12 12 19 16 15
CPR at Sector, dB 10 10 9 7 5 4
Isolation, Cross Polarization, dB 25 25 25 25 25 25
Isolation, Inter-band, dB 30 30 30 30 30 30
VSWR | Return loss, dB 1.43 | 15.0 1.43 | 15.0 1.43 | 15.0 1.5 | 14.0 1.5 | 14.0 1.5 | 14.0
PIM, 3rd Order, 2 x 20 W, dBc -150 -150 -150 -150 -150 -150
Input Power per Port, maximum, watts 300 300 300 250 250 250

Electrical Specifications, BASTA

Frequency Band, MHz 698–790 790–890 890–960 1710–1920 1920–2170 2300–2690
Gain by all Beam Tilts, average, dBi 14.8 15.1 15.7 17.6 18.1 18.6
Gain by all Beam Tilts Tolerance, dB ±0.2 ±0.2 ±0.2 ±0.6 ±0.3 ±0.6
Gain by Beam Tilt, average, dBi 0 ° | 14.9; 5 ° | 14.8; 10 ° | 14.7 0 ° | 15.1; 5 ° | 15.1; 10 ° | 15.0 0 ° | 15.7; 5 ° | 15.7; 10 ° | 15.6 0 ° | 17.6; 5 ° | 17.6; 10 ° | 17.6 0 ° | 18.0; 5 ° | 18.0; 10 ° | 18.1 0 ° | 18.6; 5 ° | 18.7; 10 ° | 18.3
Beamwidth, Horizontal Tolerance, degrees ±1.2 ±2 ±1.7 ±2.8 ±5.4 ±6.6
Beamwidth, Vertical Tolerance, degrees ±0.8 ±0.6 ±0.4 ±0.3 ±0.4 ±0.3
USLS, beampeak to 20° above beampeak, dB 18 18 18 18 18 18
Front-to-Back Total Power at 180° ± 30°, dB 25 23 24 23 25 25
CPR at Boresight, dB 16 13 13 19 18 18
CPR at Sector, dB 11 10 8 7 5 5

Mechanical Specifications

Wind Loading @ Velocity, frontal 926.0 N @ 150 km/h (208.2 lbf @ 150 km/h)
Wind Loading @ Velocity, lateral 355.0 N @ 150 km/h (79.8 lbf @ 150 km/h)
Wind Loading @ Velocity, rear 951.0 N @ 150 km/h (213.8 lbf @ 150 km/h)
Wind Speed, maximum 250 km/h (155 mph)

Packaging and Weights

Width, packed 430 mm | 16.929 in
Depth, packed 325 mm | 12.795 in
Length, packed 2260 mm | 88.976 in
Weight, gross 45 kg | 99.208 lb
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
CE Compliant with the relevant CE product directives
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant/Exempted
CHINA-ROHS Above maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
UK-ROHS Compliant/Exempted

Product Specification

Product Specification