RYVV-65A-R4
8-port sector antenna, 2x 694–960, 2x 1427-1518 and 4x 1695–2690 MHz, 65° HPBW, 4x RET
Specifications
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Includes 2-Ports which support operation over 1427-1518 MHz (including 1400 MHz “L-Band” applications in Europe)
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 21.2 kg | 46.738 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.2 | 14.6 | 14.6 | 15.7 | 16.8 | 17.2 | 17.4 | 16.7 |
Beamwidth, Horizontal, degrees | 68 | 66 | 65 | 62 | 60 | 60 | 62 | 63 |
Beamwidth, Vertical, degrees | 15.7 | 14.3 | 13.5 | 8.8 | 7.1 | 6.5 | 5.7 | 5.5 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 17 | 18 | 17 | 19 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 31 | 33 | 35 | 37 | 34 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.4 | 14.3 | 15.5 | 16.4 | 17.0 | 17.0 | 16.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.6 | ±0.4 | ±0.7 | ±0.4 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.0 9 ° | 14.117 ° | 13.8 | 2 ° | 14.4 9 ° | 14.517 ° | 14.2 | 2 ° | 14.5 9 ° | 14.317 ° | 14.0 | 2 ° | 15.2 7 ° | 15.512 ° | 15.5 | 2 ° | 16.1 7 ° | 16.412 ° | 16.4 | 2 ° | 16.7 7 ° | 17.112 ° | 16.9 | 2 ° | 16.6 7 ° | 17.212 ° | 16.8 | 2 ° | 16.0 7 ° | 16.512 ° | 16.1 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.7 | ±1.6 | ±4.9 | ±3.5 | ±2.8 | ±5.8 | ±6.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.8 | ±1 | ±0.4 | ±0.4 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 19 | 17 | 16 | 15 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 23 | 25 | 28 | 28 | 27 | 25 |
CPR at Boresight, dB | 16 | 16 | 18 | 13 | 19 | 22 | 20 | 17 |
CPR at Sector, dB | 10 | 10 | 10 | 9 | 9 | 8 | 8 | 2 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 239.0 N @ 150 km/h (53.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 201.0 N @ 150 km/h (45.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 507.0 N @ 150 km/h (114.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 33.9 kg | 74.737 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 6 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v1 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (3) | Low band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.78 in |
Depth | 208 mm | 8.189 in |
Length | 1499 mm | 59.016 in |
Net Weight, without mounting kit | 21.2 kg | 46.738 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 800 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain, dBi | 14.2 | 14.6 | 14.6 | 15.7 | 16.8 | 17.2 | 17.4 | 16.7 |
Beamwidth, Horizontal, degrees | 68 | 66 | 65 | 62 | 60 | 60 | 62 | 63 |
Beamwidth, Vertical, degrees | 15.7 | 14.3 | 13.5 | 8.8 | 7.1 | 6.5 | 5.7 | 5.5 |
Beam Tilt, degrees | 2–17 | 2–17 | 2–17 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 19 | 17 | 18 | 17 | 19 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 29 | 31 | 31 | 33 | 35 | 37 | 34 | 29 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 694–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 14.0 | 14.4 | 14.3 | 15.5 | 16.4 | 17.0 | 17.0 | 16.3 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.3 | ±0.6 | ±0.4 | ±0.7 | ±0.4 | ±0.6 | ±0.5 |
Gain by Beam Tilt, average, dBi | 2 ° | 14.0; 9 ° | 14.1;17 ° | 13.8 | 2 ° | 14.4; 9 ° | 14.5;17 ° | 14.2 | 2 ° | 14.5; 9 ° | 14.3;17 ° | 14.0 | 2 ° | 15.2; 7 ° | 15.5;12 ° | 15.5 | 2 ° | 16.1; 7 ° | 16.4;12 ° | 16.4 | 2 ° | 16.7; 7 ° | 17.1;12 ° | 16.9 | 2 ° | 16.6; 7 ° | 17.2;12 ° | 16.8 | 2 ° | 16.0; 7 ° | 16.5;12 ° | 16.1 |
Beamwidth, Horizontal Tolerance, degrees | ±1.7 | ±1.7 | ±1.6 | ±4.9 | ±3.5 | ±2.8 | ±5.8 | ±6.2 |
Beamwidth, Vertical Tolerance, degrees | ±0.9 | ±0.8 | ±1 | ±0.4 | ±0.4 | ±0.4 | ±0.3 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 19 | 19 | 17 | 16 | 15 | 16 | 16 | 14 |
Front-to-Back Total Power at 180° ± 30°, dB | 24 | 23 | 23 | 25 | 28 | 28 | 27 | 25 |
CPR at Boresight, dB | 16 | 16 | 18 | 13 | 19 | 22 | 20 | 17 |
CPR at Sector, dB | 10 | 10 | 10 | 9 | 9 | 8 | 8 | 2 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 239.0 N @ 150 km/h (53.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 201.0 N @ 150 km/h (45.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 507.0 N @ 150 km/h (114.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 254.0 N @ 150 km/h (57.1 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 456 mm | 17.953 in |
Depth, packed | 357 mm | 14.055 in |
Length, packed | 1643 mm | 64.685 in |
Weight, gross | 33.9 kg | 74.737 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse