UNNPX206R3
6-port sector antenna, 2x 698–894 and 4x 1710–2180 MHz, 33° HPBW, 3x RET.
Specifications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 622 mm | 24.488 in |
Depth | 229 mm | 9.016 in |
Length | 1584 mm | 62.362 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Array Layout
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–894 | 1710–1920 | 1920–2180 |
Gain, dBi | 17.2 | 17.7 | 17.4 | 18.2 |
Beamwidth, Horizontal, degrees | 35 | 31 | 34 | 32 |
Beamwidth, Vertical, degrees | 15.8 | 14.1 | 13.2 | 11.8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 35 | 28 | 32 |
CPR at Boresight, dB | 22 | 21 | 20 | 20 |
Isolation, Cross Polarization, dB | 30 | 30 | ||
Isolation by Beam Tilt, dB | 28, 0° | 1° 30, 2° – 10° | 28, 0° | 1° 30, 2° – 10° | ||
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 500 | 500 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,206.0 N @ 150 km/h (271.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 219.0 N @ 150 km/h (49.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,237.0 N @ 150 km/h (278.1 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 712 mm | 28.032 in |
Depth, packed | 330 mm | 12.992 in |
Length, packed | 1787 mm | 70.354 in |
Weight, gross | 50 kg | 110.231 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | ASA, UV stabilized |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 6 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 3 female | 3 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (2) | Low band (1) |
Power Consumption, idle state, maximum | 2 W |
Power Consumption, normal conditions, maximum | 13 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 622 mm | 24.488 in |
Depth | 229 mm | 9.016 in |
Length | 1584 mm | 62.362 in |
Net Weight, without mounting kit | 30 kg | 66.139 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 894 MHz | 1710 – 2180 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 698–790 | 790–894 | 1710–1920 | 1920–2180 |
Gain, dBi | 17.2 | 17.7 | 17.4 | 18.2 |
Beamwidth, Horizontal, degrees | 35 | 31 | 34 | 32 |
Beamwidth, Vertical, degrees | 15.8 | 14.1 | 13.2 | 11.8 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 18 | 18 | 18 |
Front-to-Back Ratio at 180°, dB | 30 | 35 | 28 | 32 |
CPR at Boresight, dB | 22 | 21 | 20 | 20 |
Isolation, Cross Polarization, dB | 30 | 30 | ||
Isolation by Beam Tilt, dB | 28, 0° | 1°; 30, 2° – 10° | 28, 0° | 1°; 30, 2° – 10° | ||
Isolation, Inter-band, dB | 30 | 30 | 30 | 30 |
VSWR | Return loss, dB | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 | 1.43 | 15.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port, maximum, watts | 500 | 500 | 300 | 300 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 1,206.0 N @ 150 km/h (271.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 219.0 N @ 150 km/h (49.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 1,237.0 N @ 150 km/h (278.1 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 712 mm | 28.032 in |
Depth, packed | 330 mm | 12.992 in |
Length, packed | 1787 mm | 70.354 in |
Weight, gross | 50 kg | 110.231 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse