V4-65D-R4
8-port sector antenna, 8x 1710–2690 MHz, 65° HPBW, 4x RET with manual override.
Specifications
Features and Benefits
- Employs state-of-the-art ultra wideband technology providing excellent RF performance in all bands
- Integrated Internal Remote Electrical Tilt (RET), with independent control of electrical tilt with manual override on all arrays
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2675 mm | 105.315 in |
Net Weight, without mounting kit | 29.5 kg | 65.036 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.9 | 17.8 | 18.3 | 18.9 |
Beamwidth, Horizontal, degrees | 70 | 67 | 60 | 54 |
Beamwidth, Vertical, degrees | 6.9 | 6.3 | 5.5 | 5.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 17 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 35 | 37 | 40 | 39 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.4 | 18.1 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.6 5 ° | 16.8 10 ° | 16.8 | 0 ° | 17.3 5 ° | 17.5 10 ° | 17.3 | 0 ° | 17.8 5 ° | 18.1 10 ° | 18.1 | 0 ° | 18.4 5 ° | 18.7 10 ° | 18.2 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±3 | ±4.1 | ±2.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.6 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 27 | 28 | 27 |
CPR at Boresight, dB | 15 | 16 | 16 | 15 |
CPR at Sector, dB | 12 | 12 | 6 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 372.0 N @ 150 km/h (83.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 845.0 N @ 150 km/h (190.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2924 mm | 115.118 in |
Weight, gross | 48 kg | 105.822 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage | Wind loading figures are validated by wind tunnel measurements described in white paper WP-112534-EN |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 7-16 DIN Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, total | 8 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 8 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 301 mm | 11.85 in |
Depth | 180 mm | 7.087 in |
Length | 2675 mm | 105.315 in |
Net Weight, without mounting kit | 29.5 kg | 65.036 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1710–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.9 | 17.8 | 18.3 | 18.9 |
Beamwidth, Horizontal, degrees | 70 | 67 | 60 | 54 |
Beamwidth, Vertical, degrees | 6.9 | 6.3 | 5.5 | 5.2 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 16 | 17 | 20 | 20 |
Front-to-Back Ratio at 180°, dB | 35 | 37 | 40 | 39 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 200 | 200 | 200 | 200 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1710–1880 | 1920–2200 | 2300–2500 | 2500–2690 |
Gain by all Beam Tilts, average, dBi | 16.8 | 17.4 | 18.1 | 18.5 |
Gain by all Beam Tilts Tolerance, dB | ±0.3 | ±0.5 | ±0.4 | ±0.6 |
Gain by Beam Tilt, average, dBi | 0 ° | 16.6; 5 ° | 16.8; 10 ° | 16.8 | 0 ° | 17.3; 5 ° | 17.5; 10 ° | 17.3 | 0 ° | 17.8; 5 ° | 18.1; 10 ° | 18.1 | 0 ° | 18.4; 5 ° | 18.7; 10 ° | 18.2 |
Beamwidth, Horizontal Tolerance, degrees | ±2.7 | ±3 | ±4.1 | ±2.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.5 | ±0.6 | ±0.4 | ±0.4 |
USLS, beampeak to 20° above beampeak, dB | 15 | 15 | 18 | 18 |
Front-to-Back Total Power at 180° ± 30°, dB | 25 | 27 | 28 | 27 |
CPR at Boresight, dB | 15 | 16 | 16 | 15 |
CPR at Sector, dB | 12 | 12 | 6 | 5 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 439.0 N @ 150 km/h (98.7 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 372.0 N @ 150 km/h (83.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 845.0 N @ 150 km/h (190.0 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 445.0 N @ 150 km/h (100.0 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 409 mm | 16.102 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2924 mm | 115.118 in |
Weight, gross | 48 kg | 105.822 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse