VV-65A-R1B-V2
4-port sector antenna, 4x 1695–2690 MHz, 65° HPBW, 1x RET and 1x SBT, the two highband arrays utilize a common tilt.
Specifications
Features and Benefits
- The RET interface comprises one pair of AISG input/output ports
Specifications
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 11.1 kg | 24.471 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 450 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
Gain, dBi | 17.7 | 18.2 | 18.5 | 18.6 |
Beamwidth, Horizontal, degrees | 66 | 66 | 63 | 62 |
Beamwidth, Vertical, degrees | 6.7 | 6.1 | 5.4 | 5.2 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 17 | 19 | 22 | 22 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 29 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 17.4 | 17.9 | 18.3 | 18.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.3 6 ° | 17.5 12 ° | 17.3 | 0 ° | 17.9 6 ° | 18.0 12 ° | 17.7 | 0 ° | 18.0 6 ° | 18.4 12 ° | 18.1 | 0 ° | 18.3 6 ° | 18.4 12 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.6 | ±1.9 | ±2.1 | ±2.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.5 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 19 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | 26 | 26 |
CPR at Boresight, dB | 17 | 19 | 21 | 20 |
CPR at Sector, dB | 15 | 14 | 8 | 9 |
Mechanical Specifications
Mechanical Tilt Range | 0°–19° |
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 598.0 N @ 150 km/h (134.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 249 mm | 9.803 in |
Length, packed | 1525 mm | 60.039 in |
Weight, gross | 18.9 kg | 41.667 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Single band |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | PVC, UV resistant |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 4 |
RF Connector Quantity, total | 4 |
Remote Electrical Tilt (RET) Information
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 1 female | 1 male |
Input Voltage | 10–30 Vdc |
Internal Bias Tee | Port 1 |
Internal RET | High band (1) |
Power Consumption, idle state, maximum | 1 W |
Power Consumption, normal conditions, maximum | 10 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 305 mm | 12.008 in |
Depth | 118 mm | 4.646 in |
Length | 1390 mm | 54.724 in |
Net Weight, without mounting kit | 11.1 kg | 24.471 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 450 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 1695–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
Gain, dBi | 17.7 | 18.2 | 18.5 | 18.6 |
Beamwidth, Horizontal, degrees | 66 | 66 | 63 | 62 |
Beamwidth, Vertical, degrees | 6.7 | 6.1 | 5.4 | 5.2 |
Beam Tilt, degrees | 0–12 | 0–12 | 0–12 | 0–12 |
USLS (First Lobe), dB | 17 | 19 | 22 | 22 |
Front-to-Back Ratio at 180°, dB | 31 | 32 | 29 | 31 |
Isolation, Cross Polarization, dB | 30 | 30 | 30 | 30 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 250 |
Electrical Specifications, BASTA
Frequency Band, MHz | 1695–1990 | 1920–2200 | 2300–2500 | 2490–2690 |
Gain by all Beam Tilts, average, dBi | 17.4 | 17.9 | 18.3 | 18.2 |
Gain by all Beam Tilts Tolerance, dB | ±0.5 | ±0.4 | ±0.4 | ±0.5 |
Gain by Beam Tilt, average, dBi | 0 ° | 17.3; 6 ° | 17.5; 12 ° | 17.3 | 0 ° | 17.9; 6 ° | 18.0; 12 ° | 17.7 | 0 ° | 18.0; 6 ° | 18.4; 12 ° | 18.1 | 0 ° | 18.3; 6 ° | 18.4; 12 ° | 17.7 |
Beamwidth, Horizontal Tolerance, degrees | ±2.6 | ±1.9 | ±2.1 | ±2.8 |
Beamwidth, Vertical Tolerance, degrees | ±0.4 | ±0.5 | ±0.2 | ±0.3 |
USLS, beampeak to 20° above beampeak, dB | 17 | 17 | 19 | 17 |
Front-to-Back Total Power at 180° ± 30°, dB | 26 | 27 | 26 | 26 |
CPR at Boresight, dB | 17 | 19 | 21 | 20 |
CPR at Sector, dB | 15 | 14 | 8 | 9 |
Mechanical Specifications
Mechanical Tilt Range | 0°–19° |
Wind Loading @ Velocity, frontal | 494.0 N @ 150 km/h (111.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 598.0 N @ 150 km/h (134.4 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 413 mm | 16.26 in |
Depth, packed | 249 mm | 9.803 in |
Length, packed | 1525 mm | 60.039 in |
Weight, gross | 18.9 kg | 41.667 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse