BSAMNT-6
Wide Profile Antenna Downtilt Mounting Kit for 4.53 - 5.51 in (115 - 140 mm) OD round members. Kit contains one scissor top bracket set and one bottom bracket set.
Specifications
Product Classification
Product Type | Downtilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 140 mm | 5.512 in |
Compatible Diameter, minimum | 115 mm | 4.528 in |
Weight, net | 6.2 kg | 13.669 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 6.4 kg | 14.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Product Classification
Product Type | Downtilt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 140 mm | 5.512 in |
Compatible Diameter, minimum | 115 mm | 4.528 in |
Weight, net | 6.2 kg | 13.669 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 6.4 kg | 14.11 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
UK-ROHS | Compliant |
REACH-SVHC | Compliant as per SVHC revision on www.andrew.com/ProductCompliance |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Other Ways to Browse