Warning Icon
This product was discontinued on: May 31, 2016

For other alternatives, please contact us for more information.

0 Replacement products available

DB365-SP9

Pipe Mounting Kit for 9 in (228.6 mm) OD round members

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Pipe mounting kit

General Specifications

Application Outdoor
Color Silver
Compatible 60° Angle 197.866 mm | 7.79 in
Compatible 90° Angle 161.544 mm | 6.36 in

Dimensions

Compatible Diameter, maximum 228.6 mm | 9 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 7.7 kg | 16.976 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 2
Weight, gross 8.2 kg | 18.078 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Pipe mounting kit

General Specifications

Application Outdoor
Color Silver
Compatible 60° Angle 197.866 mm | 7.79 in
Compatible 90° Angle 161.544 mm | 6.36 in

Dimensions

Compatible Diameter, maximum 228.6 mm | 9 in
Compatible Diameter, minimum 33 mm | 1.299 in
Weight, net 7.7 kg | 16.976 lb

Material Specifications

Material Type Galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 2
Weight, gross 8.2 kg | 18.078 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Specification

Product Specification