MC-MNT-TOP-305M
Heavyweight Small Cell mounting kit with shroud. Capability of mounting 2.0m (6.56ft) long canister antennas with 305mm (12”) diameter on the top of a pole.
Features and Benefits
- Includes a shroud to conceal connectors and cable runs
- Shroud fits antennas for which the radome extends beyond the bottom endcap
Specifications
Product Classification
Product Type | Mounting kit |
General Specifications
Color | Silver |
Dimensions
Weight, net | 9.7 kg | 21.385 lb |
Packaging and Weights
Weight, gross | 12.7 kg | 27.999 lb |
Product Classification
Product Type | Mounting kit |
General Specifications
Color | Silver |
Dimensions
Weight, net | 9.7 kg | 21.385 lb |
Packaging and Weights
Weight, gross | 12.7 kg | 27.999 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Assembly Drawing
Product Compliance Documentation
Product Specification
Other Ways to Browse