TRX58-35-O
35cm shroud extension for use with tri-sector antennas (58cm diameter, max length 277cm) to add additional height to the antenna installation.
Features and Benefits
- Note: this is not a pipe clamp kit
- Install jumper from side
Specifications
Product Classification
Product Type | Mounting kit |
Dimensions
Width | 580 mm | 22.835 in |
Length | 350 mm | 13.780 in |
Weight, net | 33.5 kg | 73.855 lb |
Packaging and Weights
Weight, gross | 45.5 kg | 100.310 lb |
Product Classification
Product Type | Mounting kit |
Dimensions
Width | 580 mm | 22.835 in |
Length | 350 mm | 13.780 in |
Weight, net | 33.5 kg | 73.855 lb |
Packaging and Weights
Weight, gross | 45.5 kg | 100.310 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse