TRX58-80-O
80cm shroud extension for use with tri-sector antennas (58cm diameter, max length 277cm) to enable TMAs / filters to be housed below the antenna or to add additional height to the antenna installation.
Features and Benefits
- Install jumper from side
- Note: this is not a pipe clamp kit
Specifications
Product Classification
Product Type | Mounting kit |
Dimensions
Width | 580 mm | 22.835 in |
Length | 800 mm | 31.496 in |
Weight, net | 50.3 kg | 110.892 lb |
Packaging and Weights
Weight, gross | 63.6 kg | 140.214 lb |
Product Classification
Product Type | Mounting kit |
Dimensions
Width | 580 mm | 22.835 in |
Length | 800 mm | 31.496 in |
Weight, net | 50.3 kg | 110.892 lb |
Packaging and Weights
Weight, gross | 63.6 kg | 140.214 lb |
Documentation & Downloads
Product Specification
Product Compliance Documentation
Product Specification
Other Ways to Browse