ATC200-LITE-USB
Portable Controller
Features and Benefits
- Carried from site to site for RET antenna setup and optimization
- Supports up to 32 RET actuators operating in AISG 1.1 or 2.0 modes
- LED display indicates the presence of input power, output power, and data communication
- Equipped with USB and serial connectors
- Power supply efficiency is Energy Star® Level IV rated
Specifications
Product Classification
Product Type | RET controller |
General Specifications
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Auxiliary Interface | USB |
Color | Gray | Yellow |
Dimensions
Height | 50.8 mm | 2 in |
Width | 127 mm | 5 in |
Depth | 76.2 mm | 3 in |
Electrical Specifications
Input Voltage | 110/240 Vac |
Output Current at Voltage, continuous | 3.0 A @ 24 V |
Output Current at Voltage, maximum | 3.0 A @ 24 V |
Output Voltage, typical | 24 V |
Electrical Safety Standard | CB | CE | IEC 60950-1 |
Interface Protocol Signal | Data | dc |
Power Supply | dc Jack |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
Included | Control unit | Power supply | Site configuration worksheet | US adapter | USB cable |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | RET controller |
General Specifications
AISG Output Connector | 8-pin DIN Female |
AISG Output Connector Quantity | 1 |
Auxiliary Interface | USB |
Color | Gray | Yellow |
Dimensions
Height | 50.8 mm | 2 in |
Width | 127 mm | 5 in |
Depth | 76.2 mm | 3 in |
Electrical Specifications
Input Voltage | 110/240 Vac |
Output Current at Voltage, continuous | 3.0 A @ 24 V |
Output Current at Voltage, maximum | 3.0 A @ 24 V |
Output Voltage, typical | 24 V |
Electrical Safety Standard | CB | CE | IEC 60950-1 |
Interface Protocol Signal | Data | dc |
Power Supply | dc Jack |
Protocol | AISG 1.1 | AISG 2.0 |
Material Specifications
Material Type | Aluminum |
Environmental Specifications
Operating Temperature | -40 °C to +55 °C (-40 °F to +131 °F) |
Relative Humidity | Up to 95%, non-condensing |
Packaging and Weights
Included | Control unit | Power supply | Site configuration worksheet | US adapter | USB cable |
Weight, net | 0.4 kg | 0.882 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Software
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Software
Warranty
Other Ways to Browse