PS-R-V3-S
PowerShift® V3 Expansion Shelf, add-on to V3 Main Shelf, accommodates up to 2 boost modules (2 separate circuits per boost module, total capacity of 4 RRU's). Two expansion shelves can be added to one main shelf to power a total of 12 RRU's.
Features and Benefits
- Reduced capital/operating expenditures
- Engineering flexibility
- Future-ready design
Specifications
Product Classification
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V3 |
General Specifications
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 449.58 mm | 17.7 in |
Electrical Specifications
Electrical Safety Standard | CE | UL60950-UL/cUL with CB report |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.536 kg | 10 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Shelf |
Product Brand | PowerShift® |
Product Series | V3 |
General Specifications
Application | Mounts PowerShift® modules |
Color | Silver metallic |
Rack Type | EIA 19 in |
Rack Units | 1 |
Shelf Movement | Fixed |
Dimensions
Height | 44.45 mm | 1.75 in |
Width | 482.6 mm | 19 in |
Depth | 449.58 mm | 17.7 in |
Electrical Specifications
Electrical Safety Standard | CE | UL60950-UL/cUL with CB report |
Packaging and Weights
Packaging quantity | 1 |
Weight, net | 4.536 kg | 10 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Installation Instruction
Product Specification
User Manual
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
User Manual
Warranty
Other Ways to Browse