HX12-6W-4GF
Base Product: HX12-6W
3.6m | 12ft ValuLine® High Performance, High XPD Antenna, dual-polarized, 5.925 – 7.125 GHz, grey, PDR70 flange
Specifications
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | HX - ValuLine® High Performance, High XPD Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | PDR70 |
Antenna Color | Gray |
Reflector Construction | Two-piece reflector |
Radome Color | Gray |
Radome Material | Fabric |
Flash Included | Yes |
Side Struts, Included | 2 |
Side Struts, Optional | 3 |
Dimensions
Diameter, nominal | 3.6 m | 12 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Gain, Low Band | 43.8 dBi |
Gain, Mid Band | 45 dBi |
Gain, Top Band | 45.8 dBi |
Boresite Cross Polarization Discrimination (XPD) | 33 dB |
Front-to-Back Ratio | 75 dB |
Beamwidth, Horizontal | 1 ° |
Beamwidth, Vertical | 1 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7429 |
Electrical Compliance | ACMA FX03_6a, 6p7a | Brazil Anatel Class 2 | ETSI 302 217 Class 3 | IC 3059A | IC 3064A | US FCC Part 101A | US FCC Part 74A |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 2 |
Electrical Specifications, Band 2
Operating Frequency Band | 5.725 – 5.850 GHz |
Gain, Mid Band | 43.7 dBi |
Beamwidth, Horizontal | 1 ° |
Beamwidth, Vertical | 1 ° |
Boresite Cross Polarization Discrimination (XPD) | 38 dB |
Front-to-Back Ratio | 75 dB |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 26750 N | 6013.641 lbf |
Angle α for MT Max | -120 ° |
Side Force (FS) | 9450 N | 2124.445 lbf |
Twisting Moment (MT) | -17550 N-m | -155330.588 in lb |
Force on Inboard Strut Side | 13000 N | 2922.517 lbf |
Force on Outboard Strut Side | 4500 N | 1011.640 lbf |
Zcg without Ice | 680 mm | 26.772 in |
Zcg with 1/2 in (12 mm) Radial Ice | 841 mm | 33.110 in |
Weight with 1/2 in (12 mm) Radial Ice | 643 kg | 1417.571 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 1530 mm | 60.236 in |
Width, packed | 2140 mm | 84.252 in |
Length, packed | 3990 mm | 157.087 in |
Packaging Type | Standard pack |
Volume | 13 m³ | 459.091 ft³ |
Weight, gross | 648 kg | 1428.594 lb |
Weight, net | 348 kg | 767.208 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Microwave antenna |
General Specifications
Antenna Type | HX - ValuLine® High Performance, High XPD Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | PDR70 |
Antenna Color | Gray |
Reflector Construction | Two-piece reflector |
Radome Color | Gray |
Radome Material | Fabric |
Flash Included | Yes |
Side Struts, Included | 2 |
Side Struts, Optional | 3 |
Dimensions
Diameter, nominal | 3.6 m | 12 ft |
Electrical Specifications
Operating Frequency Band | 5.925 – 7.125 GHz |
Gain, Low Band | 43.8 dBi |
Gain, Mid Band | 45 dBi |
Gain, Top Band | 45.8 dBi |
Boresite Cross Polarization Discrimination (XPD) | 33 dB |
Front-to-Back Ratio | 75 dB |
Beamwidth, Horizontal | 1 ° |
Beamwidth, Vertical | 1 ° |
Return Loss | 26 dB |
VSWR | 1.1 |
Radiation Pattern Envelope Reference (RPE) | 7429 |
Electrical Compliance | ACMA FX03_6a, 6p7a | Brazil Anatel Class 2 | ETSI 302 217 Class 3 | IC 3059A | IC 3064A | US FCC Part 101A | US FCC Part 74A |
Cross Polarization Discrimination (XPD) Electrical Compliance | ETSI EN 302217 XPD Category 2 |
Electrical Specifications, Band 2
Operating Frequency Band | 5.725 – 5.850 GHz |
Gain, Mid Band | 43.7 dBi |
Beamwidth, Horizontal | 1 ° |
Beamwidth, Vertical | 1 ° |
Boresite Cross Polarization Discrimination (XPD) | 38 dB |
Front-to-Back Ratio | 75 dB |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±5° |
Fine Elevation Adjustment Range | ±5° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 200 km/h | 124.274 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 26750 N | 6013.641 lbf |
Angle α for MT Max | -120 ° |
Side Force (FS) | 9450 N | 2124.445 lbf |
Twisting Moment (MT) | -17550 N-m | -155330.588 in lb |
Force on Inboard Strut Side | 13000 N | 2922.517 lbf |
Force on Outboard Strut Side | 4500 N | 1011.640 lbf |
Zcg without Ice | 680 mm | 26.772 in |
Zcg with 1/2 in (12 mm) Radial Ice | 841 mm | 33.110 in |
Weight with 1/2 in (12 mm) Radial Ice | 643 kg | 1417.571 lb |
Packaging and Weights
Height, packed | 1530 mm | 60.236 in |
Width, packed | 2140 mm | 84.252 in |
Length, packed | 3990 mm | 157.087 in |
Packaging Type | Standard pack |
Volume | 13 m³ | 459.091 ft³ |
Weight, gross | 648 kg | 1428.594 lb |
Weight, net | 348 kg | 767.208 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse